Item no. 706-3057/300-300
System cable; for Schneider TSX; 16 digital inputs or outputs; Length: 3 m; Conductor cross-section: 0.14 mm²
![120_5193952_DE 120_5193952_DE](/medias/120-5193952-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxfGltYWdlL2pwZWd8YUdOaUwyaGtaaTh4TXpJMU1ETXhPVFF4TnpNM05DOHhNakJmTlRFNU16azFNbDlFUlM1cWNHY3xmYWE0ODUxY2UxYmQ5NTlmZjUyMDA0ZTY5Y2RhZmJkOTcxYmJlNDZmY2ZiZGRmZGQ2ODMyODM1YzUxZDk4Y2Mz)
![120_5194041_DE 120_5194041_DE](/medias/120-5194041-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTEzfGltYWdlL2pwZWd8YUdaaEwyaGtOQzh4TkRVMU9EWXpPREUwTlRVMk5pOHhNakJmTlRFNU5EQTBNVjlFUlM1cWNHY3w2NmEyMmM0YTAyYjBjZmRkNDUxNWYxMjNhMTgxNTNjZDIyYzBkYTgzYjJiYzFmYTIwNDU4YmRjNTUzMDQ0MGRl)
![120_5194052_DE 120_5194052_DE](/medias/120-5194052-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDU4fGltYWdlL2pwZWd8YURFM0wyaGtOQzh4TkRVMU9EWXdNRGMxTnpJM09DOHhNakJmTlRFNU5EQTFNbDlFUlM1cWNHY3xkNjJmZDYxZGQwZTBkMTRjYTEwZWM2OWFlOWFlNWUwZmQ3MzY1ZmQ3N2EwNGMwYmY4OWJjNjA4MGNhMThkNTlh)
![120_0200000d0002cb11000400b6_EN 120_0200000d0002cb11000400b6_EN](/medias/120-0200000d0002cb11000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODUwfGltYWdlL2pwZWd8YURobEwyZzFOeTh4TkRVMU1qQXhNakkxT1RNMU9DOHhNakJmTURJd01EQXdNR1F3TURBeVkySXhNVEF3TURRd01HSTJYMFZPTG1wd1p3fGRkMjVlMTY3N2YxZDdhMmJiYmNkMzMzNWZlN2JmMjkzMTJmMDExNThmOWI1MGJlNzY4YTMwMDYwYjEwM2YwMTU)
![120_7115570_EN 120_7115570_EN](/medias/120-7115570-EN.jpg?context=bWFzdGVyfGltYWdlc3w4OTI5fGltYWdlL2pwZWd8YURsbUwyaGpOUzh4TXpJME56Z3dOakUwTkRVME1pOHhNakJmTnpFeE5UVTNNRjlGVGk1cWNHY3xkMDM2NDUwNDAwN2E1MzY4ZDMyZGYyNDZmYzZmNjdmN2QxNzAzMTZhODNhYjY3ZjY0NGEyMWNlMTM4MzMxY2Ey)
Item no. 706-3057/300-300
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 706-3057/300-300
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request