alle-produkte_industrial-switches_2000x1125.jpg

Industrial Switches

WAGO’s range of switches ensures the scalability of your ETHERNET network infrastructure, while providing outstanding electrical and mechanical characteristics. Unmanaged and managed switches in various designs are available for high-end applications.

Our ECO switches are ideal for cost-sensitive applications that do not require technical features such as redundancy. They are ideal for small to medium-sized networks.

Your benefits:

  • Ring redundancy: < 20 ms (Xpress Ring; alternative: Jet Ring ERPSv2, RSTP/STP)
  • Redundant DC power supply: 9 … 48 V or 12 … 60 V
  • Supported functions: Modbus TCP, VLAN, QoS, SNMP, SMTP, IGMP Snooping, LLDP, Jumbo Frame 10.240 Byte
  • Extended temperature range: –40 … +70°C
  • Approvals: CE, DNV

WAGO at Work

Industrial Switches for Your Network Solution

WAGO's managed and unmanaged switches are a cost-effective, stable, redundant networking solution with comprehensive security functions, as well as broadcast and bandwidth limiting. The individually configurable industrial switches reliably network all ETHERNET devices and ensure continuous access to your machines and systems.

The Jet Ring, Xpress Ring and ERPSv2 Ring make it possible to create redundant network structures to guarantee secure communication, even if connections are faulty. WAGO’s fully managed switches have an integrated Web-based management. Any Web browser can be used to configure the switch. These robust switches are designed for industrial use and are fully compliant with standards like IEEE 802.3z, IEEE 802.3, IEEE 802.3u, IEEE 802.3ab and others.

industrial-switches_520-1111_1112_1417_2000x1500.jpg

industrial-switches_0852-0103_1102_1106_2000x1500.jpg

p_ur_0852_1305_000_xx_2000x1500.jpg

This May Also Interest You

Other WAGO Products