[ { "uid": "link_contact", "linkName": "Contact", "url": "##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context": "https://schema.org", "@type": "NewsArticle", "mainEntityOfPage": { "@type": "WebPage", "@id": "/compact-and-high-performance-wago-power-supply" }, "headline": "Compact and High-Performance – WAGO Power Supply with 30 W in Just 35.5 mm", "author": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH" }, "publisher": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH", "logo": { "@type": "ImageObject", "url": "/_ui/static_2024-11-26_20-44/desktop/common/images/logo.png" } }, "datePublished": "Thu Mar 21 15:35:12 CET 2019", "dateModified": "Fri Feb 23 10:03:48 CET 2024" }

News 19 November 2018
Compact and High-Performance – WAGO Power Supply with 30 W in Just 35.5 mm

Packing 30 W of performance, WAGO's Compact Power Supply (787-2850) in a DIN-rail-mount enclosure offers a lot of power in a scant 35.5 mm (1.398"). Thanks to the slim design, it saves around 33% more space in the control cabinet and distribution board than standard power supplies.

1.25 A are available at an output voltage of 24 VDC. With a high efficiency of up to 88%, the new power supply impresses with low power loss.

It can also be mounted overhead or horizontally with derating – advantageous for system distribution boxes in buildings and industry.

Availability: January 2019

At a Glance:

  • Same design and technical features adapted to the new WAGO 3-Phase Power Transducers
    Ideal accessory for the 3-phase power transducers

  • 30 watts in a width of 35.5 mm (1.398")
    Compact and high-performance

  • Meets overvoltage category III
    Stabilized against input-side overvoltages or transients

  • High reliability
    Temperature range of −20 to +70°C, (−4 ... +158°F), derating > +55°C (+131°F)
    MTBF per EN/IEC 61709 greater than 2,500,000 hours at +40°C (+104°F)

     

Your contact person at WAGO

Additional service offerings: