[ { "uid": "link_contact", "linkName": "Contact", "url": "##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context": "https://schema.org", "@type": "NewsArticle", "mainEntityOfPage": { "@type": "WebPage", "@id": "/double-deck-terminal-blocks-push-buttons-vertical-conductor-entries" }, "headline": "Double-Deck Terminal Blocks with Push-Buttons and Vertical Conductor Entries", "image": { "@type": "ImageObject", "url": "/medias/Neuheiten-2019-TJS-Doppelstockklemmen-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wyMDkxNTJ8aW1hZ2UvanBlZ3xhVzFoWjJWekwyaGhOUzlvWldJdk1UQTBNamt6T1RFeU5ERXlORFl1YW5Cbnw4YmYzNTczMTI3MmY4OTFjZGRkNDI5ZDUyMDA5ZWU4YTgyNmRmNjI1YjIyMTI2MmEyNjU2NjEyYTEwYzM0NGM1" }, "author": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH" }, "publisher": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH", "logo": { "@type": "ImageObject", "url": "/_ui/static_2024-11-26_20-44/desktop/common/images/logo.png" } }, "datePublished": "Thu Aug 20 15:41:48 CEST 2020", "dateModified": "Fri Feb 23 10:03:48 CET 2024" }

A Highly Intuitive Design Meets Maximum Wiring Density

4 February 2019
Double-Deck Terminal Blocks with Push-Buttons and Vertical Conductor Entries

A push-button model joins WAGO's TOPJOB® S Double-Deck Terminal Block family and offers vertical conductor entries for easy operation.

Developed for installers who must cope with tight terminal boxes that offer little space for operating tools, WAGO’s new push-button double-deck terminal blocks offer straightforward button access and vertical conductor termination. This design is very similar to that of WAGO’s highly regarded double-deck terminal blocks, which are equipped with straight conductor entries and operating slots. The new double-deck blocks’ push-buttons are orange and highly visible, providing a significant advantage for any wiring application. As with all WAGO terminal blocks equipped with push-buttons, users can choose nearly any common tool to operate these new double-deck terminal blocks. Thanks to WAGO's Push-in CAGE CLAMP® connection technology, solid, stranded and fine-stranded conductors with ferrules can be terminated by simply pushing them into the unit.

Perfectly matched one-, two- and three-line marking strips are available that ensure in-cabinet clarity, streamline labeling and give cabinets a professionally finished appearance.

Availability: May 2019

At a Glance:

  • Vertical conductor entry: Simplified operation in confined cabinets.

  • Orange push-button: Intuitive operation – the orange color highlights the push-button.

  • Comprehensive range of accessories:  Existing accessories for TOPJOB® S Rail-Mount Terminal Blocks are compatible.

  • Push-in CAGE-CLAMP® connection technology: Solid, stranded and fine-stranded conductors with ferrules can be quickly terminated by simply pushing them into the unit.

Your contact person at WAGO

Technical Support

Additional service offerings: