Mini Terminal Block – A Real Space Genius
At a Glance
Nominal cross-section: 1 (1.5) mm2, rated current: 13.5 (17.5) A, rated voltage: 500 V
Custom mounting options
Push-in CAGE CLAMP® termination
Nominal cross-section: 1 (1.5) mm2, rated current: 13.5 (17.5) A, rated voltage: 500 V
Custom mounting options
Push-in CAGE CLAMP® termination
Mounting Options
WAGO's Mini Terminal Blocks offer several mounting options for exceptional flexibility. They can be mounted directly on a 15 x 5.5 mm DIN-rail or on a mounting plate with a flange or snap-in mounting foot.
Select your mounting option:
DIN-15 Rail Mounting
Mounting Plate via Snap-In Mounting Foot
Mounting Plate via Mounting Flange
Actuation Types
WAGO's Mini Terminal Blocks are available with two actuation types: Terminal blocks with push-buttons or operating slots–either type allows direct termination via Push-in CAGE CLAMP® connections.
Advantages:
Push-Button
Operating Slot
The tool stays in the operating slot – both hands are free for wiring.
Accessories
The WAGO Mini Terminal Block is the smallest version within the TOPJOB® S portfolio. And because they're part of the family, all of the industry-trusted TOPJOB® S accessories are also compatible with the Mini Terminal Blocks: