[ { "uid": "link_contact", "linkName": "Contact", "url": "##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ] [{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context": "https://schema.org", "@type": "NewsArticle", "mainEntityOfPage": { "@type": "WebPage", "@id": "/led-industry" }, "headline": "Back-Side Wiring of LED Modules", "image": { "@type": "ImageObject", "url": "/medias/2070-522und0462-unten-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxNTkwNTd8aW1hZ2UvanBlZ3xhVzFoWjJWekwyZ3lZeTlvTkdRdk1UQTBNamt6TmprNE1UQTVOelF1YW5CbnxlYzVkZDk4MmM5YTIzOTEzMzNkNjUwZDJmYzllOWVlNzMzMGRhYzViYzdmMzNhMzViMWJkYTVhODA1MzJlNmFi" }, "author": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH" }, "publisher": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH", "logo": { "@type": "ImageObject", "url": "/_ui/static_2024-11-26_20-44/desktop/common/images/logo.png" } }, "datePublished": "Tue Apr 17 14:01:10 CEST 2018", "dateModified": "Fri Feb 23 10:03:50 CET 2024" }

News
Back-Side Wiring of LED Modules

WAGO's all-new 2070 Series Through-Board SMD PCB Terminal Blocks provide back-side wiring of LED modules. This new design minimizes on-board LED shadowing and simplifies wiring.

The launch of WAGO’s new 2070 Series SMD PCB Terminal Blocks for solid and fine-stranded conductors ranging from 0.2 to 0.75 mm2 (24–18 AWG) brings easy back-side wiring to LED modules.

The new design makes WAGO’s 2070 Series Through-Board SMD PCB Terminal Blocks ideal for linear LED modules and ultra-flat luminaires.

Your benefits:

  • Low profile of just 1.1 mm on the front of the module minimizes shadowing.

  • Back-side wiring simplifies the connection of the LED modules.

Product Overview

Easy to Use

The industry-proven Push-In CAGE CLAMP® connection allows solid conductors to be terminated by simply pushing them in. An operating tool makes opening the clamping unit easy when terminating fine-stranded conductors and removing all conductor types.

Optional 2070 Series variants are equipped with a cover that conceals the clamping point from the module’s front side to create a seamless white housing. The cover also provides a center contact surface for automatic pick-and-place compatibility.

At a Glance:

  • Wiring performed on the back of the LED module simplifies lighting manufacturing
  • Push-in CAGE CLAMP® for easy push-in connection of solid conductors
  • Operating tool simplifies insertion/removal of all conductor types via operating slot
  • Supports both manual and automated wiring systems
  • Center contact surface for pick-and-place compatibility
  • Optional factory marking of the clamping point helps prevent wiring errors
  • High clearance and creepage distances for use up to 500 V per EN 60598-1

smd-leiterplattenklemmen_buehne_2000x1500.jpg
Your contact person at WAGO

Technical Support

Additional service offerings:

This May Also Interest You

Compatible with Our Range of SMD PCB Terminal Blocks

Product Overview

PCB Terminal Blocks and Connectors

The right spring pressure connection technology for every application: WAGO’s PCB terminal blocks and connectors are fast and reliable.

buehne_leiterplattenanschluss_ad_2000x1500.jpg