[ { "uid": "link_contact", "linkName": "Contact", "url": "##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]

Topics
Control Included: Embedded Linux

We unite what belongs together: High-performance WAGO hardware and future-ready Linux® operating system. WAGO’s “Embedded Linux” Controllers impress with base images that are expandable via open-source packages or by integrating external CODESYS libraries.

Your benefits:

  • Linux®  Software Development Kit (SDK) – distribution with many tools

  • Integrate 500 different I/O modules via IEC libraries

  • Service and support
  • Superior investment protection
  • Excellent price–performance ratio
  • Strictest quality assurance

Automation for the Future

In addition to their scalability through the open-source community, WAGO controllers with open-source operating system boast code bases that are continually developed and maintained by WAGO. This dedication means that the controllers will rise up to any future challenges. WAGO's controllers offer programming in either IEC 61131 with CODESYS or directly in Linux® to create complex tasks.

“Gold Member” of OSADL

WAGO is actively engaged in developing and consolidating the real-time characteristics of Linux® in the industry. As a “Gold Member” of the Open Source Automation Development Lab (OSADL), WAGO supports both financing and further development of Linux® in the industrial sector. Find additional information at OSADL.

New Controller Family with Linux®

WAGO's controllers are fully equipped, powerful Linux® machines. WAGO offers a comprehensive Software Development Kit (SDK) with many tools and multiple IEC libraries to integrate more than 500 different I/O modules. In addition, the Linux® controllers’ price/performance ratio make them compelling purchases. Embedded Linux is based on an RT-Preempt real-time kernel, which features a real-time patch.

The base image of all controllers with a Linux® operating system can be individually expanded with open-source packages. Thus, it is possible to use several runtime environments, such as PHP and Python. Another advantage of Linux®-based controllers is the integration of external CODESYS libraries that are written in C code to quickly expand the PLC functions. Alternatively, the runtime environment can also be completely created by its own “C/C++” programs, permitting access to both the internal bus, as well as MODBUS, CAN and PROFIBUS.

Advantages of Real-Time Linux

Real-time Linux® is among the most widely used industrial operating systems. For example, the real-time extension offers full priority-controlled processes in the real-time area or the possibility of using processes in the user area with the CFS scheduler (Completely Fair Scheduling).

WAGO’s Linux® (SDK) distribution benefits from the open-source concept: software tools are available for almost any task as open-source solutions that are continually developed by the Linux® community. Another advantage over other operating systems is security. In addition to a strict division of access rights and a comprehensive user and group rights management, security leaks can be quickly eliminated by the community. Linux® is very mature and extremely stable thanks to the open-source concept.

Go to the to the open source license terms

Your contact person at WAGO

Technical Support

Additional service offerings: