Solid
![](/medias/MM-10960-MID-energy-meters-eindr-htig-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w0MTU1MDl8aW1hZ2UvanBlZ3xhVzFoWjJWekwyZzVaQzlvWmprdk1UQXhNVEV3TVRrNU1Ea3hOVEF1YW5Cbnw2Yjc3NmQzYjRhODM3YjQxNmE4ZTNiNDNkNzExYmFmNDQ4NWEyZDIyYTI2NjM4MTdjOGE0MGU4ZjE3ZTc0ZjZi)
Fine-Stranded
With Ferrule
![](/medias/MM-10960-MID-energy-meters-aderendh-lse-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w0MTI3OTN8aW1hZ2UvanBlZ3xhVzFoWjJWekwyZzVNUzlvWVRFdk1UQXhNVEV3TWpBek16VXhNelF1YW5Cbnw2NjY0OGI2OWViNTMwYTdkOThhMzhkZGMyZDYxOWE1YTUxNDU5Mzg5NTZjYWY2MWNhMmI3ZDJhZTFmMzAzYjg2)
The energy meters use industry-trusted Push-in CAGE CLAMP® with a lever, making them connect quickly and easily. The devices have a width of just 72 mm for direct measurement; versions for current transformers are even slimmer at only 35 mm. These widths save a tremendous amount of control cabinet space.
Anticipated availability: Fall/Winter 2020
Your Benefits:
Easy Installation and Configuration – New Compact Energy Meters with Large Displays
Solid
Fine-Stranded
With Ferrule
879-3000 | 879-3020 | 879-3040 |
Energy meter, direct connection (4PU) | Energy meter, direct connection (4PS) | Energy meter, transformer connection (2PCT) |
Direct measurement up to 65 A | Measurement via current transformer 1 A or 5 A | |
Measurement in 2-, 3- and 4-conductor networks (3 x 230 V/ 400 V) | ||
Configuration via touch-sensitive controls and Bluetooth® | ||
Interfaces: Modbus®, M-Bus, pulse output, Bluetooth® | ||
External rate control input (230 V) | ||
Four-quadrant measurement | ||
Displays: voltage (V), current (A), frequency (Hz), active power (kW), reactive power (kvarh), apparent power (kVA) | ||
Connection technology with Push-in CAGE CLAMP® and lever |
Energy Meters and Energy Data Management
All recorded energy data can be recorded and displayed in the WAGO Energy Data Management application within clearly arranged dashboards.
WAGO Energy Data Management, consisting of software combined with a modular control system, records measurement data of different media and parameters for energy monitoring and processes them for further analyses, archiving and reporting. The software automatically detects different signals from the connected meters and sensors, making them available for additional energy analysis tools via simple parameter settings.