[ { "uid": "link_contact", "linkName": "Contact", "url": "##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
On this page:
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context": "https://schema.org", "@type": "NewsArticle", "mainEntityOfPage": { "@type": "WebPage", "@id": "/economical-epsitron-eco-power-supplies" }, "headline": "Economical DIN-Rail-Mount Power Supplies ", "image": { "@type": "ImageObject", "url": "/medias/p-ur-0787-2742-000-xx-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w0OTQ4ODh8aW1hZ2UvanBlZ3xhVzFoWjJWekwyaGxaaTlvT0RZdk9EazNOelk1TURjeU1qTXpOQzVxY0djfGQyY2YxYTYwNjJlODM3MjM1NTI0NGU4MDM2ZDRmMzRjMzJhMWJkMWE0NWE1NWRkNWM0ZTQyZjE1MDhlODE4Y2U" }, "author": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH" }, "publisher": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH", "logo": { "@type": "ImageObject", "url": "/_ui/static_2024-11-26_20-44/desktop/common/images/logo.png" } }, "datePublished": "Tue Apr 17 13:59:21 CEST 2018", "dateModified": "Fri Feb 23 10:03:47 CET 2024" }

News
Economical Power Supplies: EPSITRON® ECO Power

New EPSITRON® ECO Power Supplies (787-2742 and 787-2744): WAGO offers a series of economical DIN-rail-mount power supplies for standard 24 VDC applications.

Your benefits at a glance:

  • Slimline design
  • High efficiency
  • Fast, tool-free wiring via lever-actuated push-in termination
  • Good price/performance ratio

Product Overview

Thanks to push-in and lever-actuated termination technology, the new EPSITRON®ECO Power models not only enable fast, maintenance-free and tool-free connections, but also terminate larger conductor cross-sections – even those with ferrules. In addition, these ECO Power supplies have a 3-phase input ranging from 400 to 480 VAC and supply 24 VDC at the output at 20 A (787-2742) and 40 A (787-2744) – with an adjustable output voltage up to 28 VDC. A DC OK contact is also available for output monitoring.

Your contact person at WAGO

Technical Support

Additional service offerings:

Product Overview

Product Overview