News
Maximum Space-Savings at a Higher Resolution: Rogowski Coils

WAGO's new space-saving 855 Series Rogowski coils are impressive with class 1 measurement accuracy per EN 61869 in addition to their dimensions.

The optimal current measuring method for retrofitting for space-saving energy data acquisition: WAGO's 855 Series Rogowski Coils can be easily retrofitted in existing systems and above all, without interrupting ongoing process. With this technology, there are no saturation effects, i.e., Rogowski coils can measure a wide primary current range without loss of accuracy. Modern production methods allow accuracy class 1 per EN 61869 and make the comparison between coil and measuring instrument obsolete.

Your benefits:

  • EN 61869 classification and maximized space-savings with a high degree of accuracy
  • Quick and cost-efficient installation

Product Overview

The high rated insulation voltages of 1,000 V Cat. III/600 V Cat. IV and the available coil diameter of 70, 125 and 175 mm make new installation options possible. Signal lines of 1.5 and 4.5 m avoid costly and signal-altering extensions. Further technical refinements such as mounting brackets for fixation with cable ties, the sealable bayonet catch and wide temperature range of −40°C to +80°C guarantee safe and easy handling.

How Rogowski Coils Work

The Rogowski coil is placed around a cable or current bar. The AC current flowing through the conductor induces a proportional voltage in the Rogowski coil.

Product Overview

Product Overview