{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-channel analog input; Thermocouple E; Diagnostics",
"description" : "<p>This analog input module directly connects to two thermocouples. Internal electrical isolation allows operation of grounded sensors.</p><p>The module automatically linearizes the entire temperature range.</p><p>Cold junction compensation mitigates the clamping unit offset voltage over the 0–55°C operating range.</p><p>A line break is indicated by a red LED. A green LED indicates readiness for operation and error-free communication with the coupler.</p><p>The shield directly connects to the DIN-rail.</p>",
"mpn" : "750-469/000-008",
"sku" : "750-469/000-008",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e00023478000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzExfGltYWdlL2pwZWd8YUdVNUwyaGxNQzh4TXprNU9EQTJNakl3TnpBd05pOHlNREJmTURJd01EQXdNR1V3TURBeU16UTNPREF3TURFd01HSTJYMFJGTG1wd1p3fDBmNDgxZWZiZDQ3MjM2NDVkODY3NzRkMGRiNTA3Nzg2OWMwNjM1ZDRhNTE2NWY3MzdkYWE1NjliNWZhZjIyOWE",
"gtin13" : "4045454393144",
"category" : "I/O Systems",
"url" : "https://www.wago.com/ae/io-systems/2-channel-analog-input/p/750-469_000-008"
}