{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-channel analog input; Resistance measurement; Intrinsically safe",
"description" : "<p>This analog input module directly connects to Pt and Ni resistance sensors or potentiometers located in hazardous areas of Zones 0 and 1.</p><p>The WAGO I/O System 750 must be installed either in Zone 2 or in a non-hazardous area. The 24 V supply is derived from the module's power jumper contacts.</p><p>The shield directly connects to the DIN-rail.</p><p><b>Indicators:</b></p><ul><li>Green LED (availability ON/OFF)</li><li>Red LED (short circuit, wire breakage, measurement range overflow/underflow)</li></ul><br/><p>Field and system levels are electrically isolated.</p>",
"mpn" : "750-481/003-000",
"sku" : "750-481/003-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000f000194d2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcyfGltYWdlL2pwZWd8YUdKa0wyZzNNeTh4TXprNU56VXhOamswTnpRNE5pOHlNREJmTURJd01EQXdNR1l3TURBeE9UUmtNakF3TURFd01HSTJYMFJGTG1wd1p3fDg2ZTgzNjkzY2JjNTljNWE0MmQ1OWUwYWMzNGZiZjgwY2I4MmNlNTk0OWJlNGVmNzBmZjBlYzM5ODE4NDljYjY",
"gtin13" : "4045454725549",
"category" : "I/O Systems",
"url" : "https://www.wago.com/ae/io-systems/2-channel-analog-input/p/750-481_003-000"
}