{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-channel digital input; 24 VDC; 3 ms; Diagnostics",
"description" : "<p>This digital input module receives control signals from the field side and supplies a short-circuit proof voltage to the sensors. The module transfers the control signals and other information via a fieldbus coupler to the higher-level controller.</p><p>Each input module has a noise-rejection filter.</p><p>Each sensor can be supplied separately. A short circuit to ground is indicated as an error/fieldbus failure and a message is sent to the supervisory control.</p><p>The error is canceled automatically after it has been rectified.</p><p>Field and system levels are electrically isolated.</p>",
"mpn" : "753-421",
"sku" : "753-421",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000120000fe4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODY2fGltYWdlL2pwZWd8YUdVekwyaGhOeTh4TkRBd01ERTNORGc1TVRBek9DOHlNREJmTURJd01EQXdNVEl3TURBd1ptVTBZVEF3TURFd01HSTJYMFJGTG1wd1p3fGVlMTQ0YTIwMTk4MWU5NjExNjQxZjgzZjBhZTQyN2U2YWI2ODBmMDFhZjUzOTFmZDc4ZGNmZmNiNGYzMmVlYjM",
"gtin13" : "4044918937368",
"category" : "I/O Systems",
"url" : "https://www.wago.com/ae/io-systems/2-channel-digital-input/p/753-421"
}