{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-channel digital output; 24 VDC; 0.5 A; Interference-free; 2-conductor connection",
"description" : "<p>This digital output module transmits control signals from the automation device to the connected actuators.</p><p>The module has four output channels and four 0 V outputs, providing a direct connection to four 2-wire actuators.</p><p>All outputs are short-circuit-protected.</p><p>Field and system levels are electrically isolated.</p>",
"mpn" : "750-531/000-800",
"sku" : "750-531/000-800",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000f0000105e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURoakwyZzFPUzh4TXprNU9EVTROekU0TXpFek5DOHlNREJmTURJd01EQXdNR1l3TURBd01UQTFaVEF3TURRd01HSTJYMFJGTG1wd1p3fDcxZDVmOTdmODkxODM5YzhiNmM3YWUzZDQyNzY2MmQ4NGRkMjcxZDU5ZDJmMmQ3MWZmMmI3NDFmNDRjMmUyODU",
"gtin13" : "4045454870515",
"category" : "I/O Systems",
"url" : "https://www.wago.com/ae/io-systems/4-channel-digital-output/p/750-531_000-800"
}