{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "DC Drive Controller; 24 VDC; 5 A; Interference-free",
"description" : "<p>This module is a single‐channel, intelligent positioning controller for 24 VDC motors up to 5 A with incremental position feedback.</p><p>Three 24 V inputs record the limit switches and a preset signal. An incremental encoder interface evaluates signals from the position sensor and determines the actual value.</p><p>Where required, positioning optimizes the initial switching position as a function of direction, taking into account compensation for gearing backlash.</p><p>Bidirectional control of the DC motor is implemented via a short-circuit-proof, temperature-monitored H-bridge. </p><p>Both switched operation and soft start/stop or current reduction are possible via PWM control. </p><p>The field-side 24 V supply voltage from the power contacts, which is monitored for undervoltage/overvoltage events, is looped through to adjacent modules.</p><p>The module can also be used as:</p><p>a dedicated incremental encoder or as a switch and power controller (PWM).</p>",
"mpn" : "750-636/000-800",
"sku" : "750-636/000-800",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001100027294000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY5fGltYWdlL2pwZWd8YUdKbUwyaGpNQzh4TXprNU9UUTNPRFV6T0RJM01DOHlNREJmTURJd01EQXdNVEV3TURBeU56STVOREF3TURFd01HSTJYMFJGTG1wd1p3fDU4YjMwMTBmYjk3ZTM0MGU0YWJiNWY1YmUxZjg0ZWFlMTY2NTI1NTc4NDRjYWFjZmU3MmU2NzM4NjFlNDc4ODg",
"gtin13" : "4050821868651",
"category" : "I/O Systems",
"url" : "https://www.wago.com/ae/io-systems/dc-drive-controller/p/750-636_000-800"
}