{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Fieldbus Coupler LON®-Peer",
"description" : "<p>The data exchange coupler transfers the input process image data to the output process image of the coupled partner. The data exchange coupler is a variant of the LON<b><sup>®</sup></b> Fieldbus Coupler.</p><p></p><b>Applications:</b><ul><li><b>Point‐to‐Point</b><br/> one master and one slave(Peer‐to‐Peer)</li></ul><p></p><ul><li><b>Distribution</b><br/> one master and several slaves (Broadcast)</li></ul><p></p><p>The coupler, together with I/O modules, is a fieldbus node which is connected to other nodes using a twisted 2-wire cable. The coupler can also be integrated into existing LON<b><sup>®</sup></b> networks if appropriate node addresses are available.</p><p></p><p>The coupler automatically creates the process image using both data types and widths of the connected I/O modules. It mirrors its input process image onto the output process image of its partner(s).</p><p></p><p>The monitoring system switches digital outputs off or stores the last analog value if the connection to the coupled partner is interrupted longer than one second.</p>",
"mpn" : "750-319/004-000",
"sku" : "750-319/004-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000c0000e760000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ0fGltYWdlL2pwZWd8YURRMUwyaG1NeTh4TXprNU9UazFPRGM0TmpBM09DOHlNREJmTURJd01EQXdNR013TURBd1pUYzJNREF3TURFd01HSTJYMFJGTG1wd1p3fGE1ZTZlYjdmMjYwNTYzNDFkMWFmMjYxZGIwNDk2NjBkMmI0NTIxZWM2YjZiYmU2MzY0YmEwYWUxZTYwMjE0ZDM",
"gtin13" : "4045454526801",
"category" : "I/O Systems",
"url" : "https://www.wago.com/ae/io-systems/fieldbus-coupler-lon-peer/p/750-319_004-000"
}