[ { "uid": "link_contact", "linkName": "Contact", "url": "##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ] [{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
marine_kreuzfahrtschiff_kabinenautomation_2000x2000.jpg

Demanding Cabinet Automation

Cruises are becoming more and more popular, prompting a justifiable rise in demands for comfort and safety.

Your benefits at a glance:

Cabinet installations with WINSTA® and the X-COM®-SYSTEM:

  • Color-coded
  • Mechanically coded
  • Reduced effort on board

Cabin automation with the WAGO-I/O-SYSTEM:

  • Modular and distributed system
  • Enable access to building automation libraries
  • Flexible solution for various signals and bus protocols

WAGO in Marine Applications

Solutions for Cabin Automation

Our solutions for cabin automation have proven their value across the world's seas and under the toughest conditions.

Safety and Functionality in the Floating Hotel

  • The WINSTA® Pluggable Connection System for electrical distribution is instrumental in the safety and reliability of onboard plugged connections.
  • An ideal complement to the WINSTA® product line is the pluggable X-COM®-SYSTEM for fast pluggable connections in the control cabinet.
  • The benefits of the WAGO-I/O-SYSTEM are also evident in cabin distribution boxes.
  • Easily program switching and control functions using WAGO's comprehensive function libraries.
  • Use WAGO's e!COCKPIT Engineering Software to easily program and start up multi-controller systems.
  • Object-oriented solution prevents repeating errors, while improving pre-programmed code reusability.

marine_grafik_kabinenverteilung-mit-winsta_2000x2000.jpg

The pluggable solution for fire alarm systems

The WINSTA® pluggable connector system for modern marine engineering offers a simple, economical and efficient solution for the manufacturers of fire alarm systems on ships and cruise shipyards: The loop permits pluggable connection of the fire alarm system loop for the first time. WAGO’s flexible system also allows subsequent connections, e.g., for additional fire alarms installed in cabins, without extensive downtime. The system is perfectly tailored to the requirements of on-board fire alarm systems and complies with the DNV GL and the MED Directive. All components are DNV GL-approved (further approvals upon request).

Benefits

  • Simple pluggable connection of an additional fire alarm within the line
  • Time-consuming, on-board wiring replaced by plug-and-play configured cables
  • Simple setup of a temporary fire alarm network at the time of commissioning

Our Application Solutions

As partner and innovation leader, WAGO brings many interesting projects to reality. Learn more about our creative and efficient marine solutions.

[{"code":"ContentArticleInterviewPageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleReferencePageTemplate","type":"WagoContentArticlePageType"}]
Your WAGO Contact

Additional service offerings: