[ { "uid": "link_contact", "linkName": "Contact", "url": "##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]

Topics
Control According to Sensors: MP-Bus

The MP-Bus controls HVAC actuators for dampers, regulator valves or VAV air volume controls.

The actuators have connections for sensors (temperature, humidity, ON/OFF switches), which are also accessible via MP-Bus.

System features:

  • Actuation of up to eight drives possible from MP-Master via the M-Bus.
  • It is possible to connect one active or passive sensor and one switch to the MFT2/MP drive.
  • No line topology limitations: Star, ring, tree or mixed configurations are possible.
  • Data exchange between master and slaves is possible, e.g.: absolute/relative volumetric flow, minimum/maximum limits, angular position, sensor value, operating status and fault messages.

Your contact person at WAGO

Technical Support

Additional service offerings: