TSN plus OPC UA
Industrial communication must be fast, real-time capable and standardized so companies can meet the challenges of digitalization. Therefore, WAGO is committed to promoting OPC UA over TSN as a form of communication that will make the cross-level, manufacturer-independent solutions of tomorrow possible.

Controllers
Optimum performance and availability: Thanks to their ultra-high performance, low power consumption, numerous interfaces, space-saving design and high level of reliability, WAGO’s user-friendly controllers (PLCs) are cost-effective automation solutions.
Your Benefits with WAGO Controllers:
- Programmable with e!COCKPIT (CODESYS V3) and CODESYS V2
- Fieldbus-independent – support all standard fieldbus protocols and Ethernet standards (PROFIBUS, MODBUS, PROFINET, ... )
- Scalable computing power from fieldbus controllers to PFC100 and PFC200 Controllers
- Ideal combination with the WAGO-I/O-SYSTEM 750: 500+ I/O modules for maximum flexibility and functional variety
- Also for use in extreme environments
For Extreme Environments – WAGO-I/O-SYSTEM 750 XTR
The extremely robust design of the WAGO-I/O-SYSTEM 750 XTR provides clear benefits: It maximizes system uptime, reduces space requirements and lowers energy and maintenance costs by foregoing additional air-conditioning. The system is appropriate for demanding applications in which the following are critical:
Advantages:
- Extreme ambient temperatures
- Immunity to electromagnetic interference and impulse voltages
- Vibration and shock resistance
- Explosion protection