{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Controller PFC100; FG0; 2 x ETHERNET",
"description" : "<p>The controllers are designed for the processing of WAGO applications. You can identify these controllers by a special version of the item number.</p><p>The application can be downloaded from the respective item on our website. Additional information can be obtained from the application documentation.</p><p>The controllers can also be used with their own applications as they offer all possibilities of the respective standard variant beyond the use of the WAGO application(s).</p><p>Programming per IEC 61131-3</p><ul><li>Programmable via <b><i>e!</i></b><i>COCKPIT</i></li><li>Direct connection of WAGO's I/O modules</li><li>2 x ETHERNET (configurable), RS-232/485</li><li>Linux operating system with RT‐Preempt patch</li><li>Configuration via <b><i>e!</i></b><i>COCKPIT</i> or Web-Based Management interface</li><li>Maintenance-free</li></ul><br/><br/>Suitable software application: <br/><ul><li>Machine Data Collection with MTConnect</li></ul>",
"mpn" : "750-8101/000-010",
"sku" : "750-8101/000-010",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000120000b0e9000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM2fGltYWdlL2pwZWd8YURsaUwyZ3paQzh4TkRZNU1UY3hNemt3T0RjMk5pOHlNREJmTURJd01EQXdNVEl3TURBd1lqQmxPVEF3TURJd01HSTJYMFJGTG1wd1p3fGU4ZDA1M2ExZDYwMzg5NjZjMTRlZWUxMzVlZmYyM2Q2ODliMzVlYjhiMGYyMmY3NjA2YWU4YzBhMjA5ZTFlY2Y",
"gtin13" : "4055143670128",
"category" : "Controller",
"url" : "https://www.wago.com/ae/plcs-controllers/controller-pfc100/p/750-8101_000-010"
}