MCS MIDI Classic Item no. 2231-303/107-000 1-conductor female connector; push-button; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5.08 mm; 3-pole; Screw flange; 2,50 mm²; orange Dimensions in mmL = pole no. x pin spacingL1 = L + 2.8 mmL2 = L + 5.4 mmL3 = L + 10 mm2- to 3-pole female connectors – one latch only Item no. 2231-303/107-000 1-conductor female connector Generate Datasheet Download Downloads as zip Download Compare Configure Item no. 2231-303/107-000 1-conductor female connector Generate Datasheet Download Downloads as zip Download Compare Configure