{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Flat cable end cover; 5-pole; for flat cable 5 x 2.5/4 mm²; Plastic; transparent",
"description" : "<h2>Cover <i>WINSTA</i>® IDC</h2><br/><br/>When using the cover from the <i>WINSTA</i>® IDC product line, zero-defect electrical installation is ensured. With WAGO, you can enjoy the advantages of a large selection of expansions for the WINSTA® product line.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>saves time, since no wiring is required at the construction site</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "897-250",
"sku" : "897-250",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000300031c06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTczfGltYWdlL2pwZWd8YURJMkwyaGhNaTh4TXpJM01EQXlOamszTnpNeE1DOHlNREJmTURJd01EQXdNRE13TURBek1XTXdOakF3TURFd01HSTJYMFJGTG1wd1p3fDJkZjEzM2QwZWQ0NjJiZjA2NDdlNDY2OTkxYmVjNmExZWIzOGRhNWZkNGFmMjdmNDRlZGFlMDhjMDVjYTQ4MWQ",
"gtin13" : "4055143572866",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ae/pluggable-connectors/flat-cable-end-cover/p/897-250"
}