{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Flat cable; Eca; 5G 10 mm²; PVC; 3L + N + PE; 0.6/1 kV; 10,00 mm²; light gray",
"description" : "<h2>Flat cable <i>WINSTA</i>® IDC 5-pole</h2><br/><br/>The flat cable from the <i>WINSTA</i>® IDC product line is the advanced solution for reliable installation. With WAGO, you benefit from a large selection of expansions for the WINSTA® product line. Building safety must be ensured at all times, even after the electrical installation stage. The mandatory safety requirements in connection with EU CPR are met by this product through fire class E.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® IDC</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, even more reliable, and error-free. Use of this pre-assembled system decreases time spent on assembly and installation errors at the construction site. Now you can also reduce installation costs without compromising safety and quality: with fire class E eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>saves time, since no wiring is required at the construction site</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "897-1051",
"sku" : "897-1051",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000030003302c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDd8aW1hZ2UvanBlZ3xhREUyTDJneU15OHhORFU1TkRrME9ERXpOams1TUM4eU1EQmZNREl3TURBd01ETXdNREF6TXpBeVl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8YTY3ODRmNzUzYWVkNmY2NTVlM2RlYjdhYjQyYWZjMjAyZGRjNTk1ZTZmMjZhODUxZmY1Yjk3ZWFlNDQwMzA0NA",
"gtin13" : "4045454004286",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ae/pluggable-connectors/flat-cable/p/897-1051"
}