{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Flat cable; B2ca; 5G 16 mm²; halogen-free; 3L + N + PE; 0.6/1 kV; 16,00 mm²; light gray",
"description" : "<h2>Flat cable <i>WINSTA</i>® IDC 5-pole</h2><br/><br/>The flat cable from the <i>WINSTA</i>® IDC product line guarantees you the greatest possible flexibility in electrical installation. With WAGO, you get enjoy the advantages of a large selection of expansions for the WINSTA® product line. Scrupulous compliance with fire protection regulations is an crucial issue for building installation. Especially in sensitive areas, the fire class must meet the high standards of requirements. This product complies with the requirements of fire class B2. Not using halogen additives in the manufacture of this flat cable significantly improves fire safety and reduces environmental pollution.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® IDC</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Choose durability and quality – with fire class B2 from WAGO makes the installation of electrical components noticeably easier. <br/><br/><ul><br/><li>products perfectly tailored to your requirements guarantee safe use</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "897-1652",
"sku" : "897-1652",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000300032f93000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Njd8aW1hZ2UvanBlZ3xhRFV4TDJneVlpOHhORFU1TkRrME56azBNRE00TWk4eU1EQmZNREl3TURBd01ETXdNREF6TW1ZNU16QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzFmMjFiYzI5M2ZjMzgxMDhlMTQyMTgzZDlmMWNkNzJmNmEyMmIwNWQ2NWNhN2VmZjM5MTkwZGQyNDZiNDllMw",
"gtin13" : "4045454006372",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ae/pluggable-connectors/flat-cable/p/897-1652"
}