{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled adapter cable; Eca; Socket/SCHUKO plug; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 3 m; 1,50 mm²; black",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI A coding</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly 3-pole is the pluggable solution for your application in control cabinets, for lighting connections or on PCBs. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to an enormous variety of requirements in next to no time. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with energised contact elements. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Thanks to the included test slot, connections can be checked even when they are plugged in. That saves time and reduces installation labor and expense. According to the European CPR, the fire class of the cables used for construction is critical for the safety of buildings, too. For buildings with medium-level safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a socket and schuko plug, angled. WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Choose quality and durability – with protection type IP20 from WAGO makes the installation of electrical components visibly easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>for automation controllers</li><li>with A coding for use in many general mains applications</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "771-9993/306-301",
"sku" : "771-9993/306-301",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000020003b9c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzN8aW1hZ2UvanBlZ3xhR1ZrTDJnMU5pOHhORFk0T0RnNU5USXdOVFF3Tmk4eU1EQmZNREl3TURBd01ESXdNREF6WWpsak16QXdNREV3TUdJMlgwUkZMbXB3Wnd8NjY5ZWVhZTM1NzRhZmUwNTQxZmE2NWY3OGY2NzNkMWM0NWZiZjY3NjkzMDQyMjE0MmMxMGY4NGUyMTliYTcwNg",
"gtin13" : "4044918586535",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ae/pluggable-connectors/pre-assembled-adapter-cable/p/771-9993_306-301"
}