{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled connecting cable; Cca; Socket/open-ended; 5-pole; Cod. I; H05Z1Z1-F 5G 1.5 mm²; 6 m; 1,50 mm²",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly rated current 16 A allows assembly of solid and fine-stranded conductors. WAGO pluggable installation connectors can be used when criteria repeat or are planned on a defined pattern, for example for installing grid lighting or flush-mount lighting. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Controlled lighting equipment, as implemented with the DALI standard, for instance, is the main application of <i>WINSTA</i>® MIDI pluggable installation connectors with I coding. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in a broad range of individual products you can use for quick, easy, flexible, and secure installation. Anyone who needs to take into account technical safety requirements for fire protection reasons for electrical installation should use only top quality components. Our product satisfies the official safety standards of fire class C. In the manufacturing of this cable assembly, we eliminated the use of halogen. This is an important contribution to environmental protection.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a socket and a free end. The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, even more reliable, and error-free. Use of this pre-assembled system reduces assembly times and installation errors at the construction site. Choose durability and quality – with marking from WAGO makes the installation of electrical components significantly easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>for automation controllers</li><li>for lighting management</li><li>flexible installation to save space</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "771-9385/166-601",
"sku" : "771-9385/166-601",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000020003b6c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Nzd8aW1hZ2UvanBlZ3xhR05rTDJobU15OHhORFk1TVRjMU9EQXhORFE1TkM4eU1EQmZNREl3TURBd01ESXdNREF6WWpaak5qQXdNREV3TUdJMlgwUkZMbXB3Wnd8NTEwMjE4YWI5MDVlMjNlMTExYTk4NWM4ZTA2ZTJmYjc0N2MxMDVkNDk1Y2U5YzEwZWQ4ZTU2YmNiYWQzMWU0OQ",
"gtin13" : "4055144127829",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ae/pluggable-connectors/pre-assembled-connecting-cable/p/771-9385_166-601"
}