{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled connecting cable; Cca; Plug/open-ended; 5-pole; Cod. I; H05Z1Z1-F 5G 2.5 mm²; 4 m; 2,50 mm²; blue",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI I coding</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MIDI cable assembly with protection type IP20. WAGO pluggable installation connectors are useful when criteria repeat or are planned on a defined pattern, for example for installing grid lighting or flush-mount lighting. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). <i>WINSTA</i>® MIDI pluggable installation connectors with I coding in blue are particularly suitable for intelligent, for instance for the dimming of DALI lights. This pluggable installation connector is designed for a current load of up to 20 A. As a result, it can also be used for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in a broad range of individual products you can use for quick, easy and maximally flexible electrical installation. Anyone who needs to take into account technical safety requirements for fire protection reasons for electrical installation should be able to rely on the quality of the components. Our product meets the official safety standards of fire class C. The cable assembly is free of halogen. This eliminates the addition of environmental pollutants during production. It also increases the fire class, since halogen-free materials are flame-resistant.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a plug and a free end. WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It allows error-free installation of cables and components, quickly and reliably. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with fire class C from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>simple circuits</li><li>for lighting management</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "771-9385/267-401",
"sku" : "771-9385/267-401",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDJ8aW1hZ2UvanBlZ3xhREV3TDJnek1DOHhOREF3TVRRME16TTNNekE0Tmk4eU1EQmZNREl3TURBd01ESXdNREF6WWpjMVpqQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZWY3YTIxZDEwOWUxOGI5MTM0MDIzM2YzZDMzMjk2OGRkNTEyN2YwYzNiN2FkNzAzNjZkZmMyZDNhZjc0OGEwOA",
"gtin13" : "4055143939089",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ae/pluggable-connectors/pre-assembled-connecting-cable/p/771-9385_267-401"
}