[ { "uid": "link_contact", "linkName": "Contact", "url": "##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "pre-assembled connecting cable; Cca; Socket/open-ended; 5-pole; Cod. A; H05Z1Z1-F 5G 1.5 mm²; 3 m; 1,50 mm²", "description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI cable assembly rated current 16 A. WAGO pluggable installation connectors can be used when specifications repeat or are distributed on a specific grid, for example for installing grid lighting or flush-mount lighting. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in a broad range of individual products you can use for quick, easy, secure, tailored installation. Anyone who needs to take into account technical safety requirements for fire protection reasons for electrical installation should be able to rely on the quality of the components. Our product satisfies the official safety standards of fire class C. The cable assembly is free of halogen. This eliminates the addition of environmental pollutants during production. It also achieves a higher fire class, since halogen-free materials are flame-resistant.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a socket and a free end. WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>with A coding for a great number of applications</li><li>flexible installation to save space</li><li>rapid, structured electrical installation</li></ul>", "mpn" : "771-9395/166-301", "sku" : "771-9395/166-301", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Nzd8aW1hZ2UvanBlZ3xhRFpqTDJnNE1pOHhORFk0T1RNek56azJOall5TWk4eU1EQmZNREl3TURBd01ESXdNREF6WXpNd1pUQXdNREV3TUdJMlgwUkZMbXB3Wnd8NjRkMmJmODg1ZTM1MmU3ODBkN2Y4MWZmMWI0NGQ1YmFkYTZiOWQyZDI0Y2Q4MTc1YzZkZGFjZDZiMjdhMmViYQ", "gtin13" : "4055143841078", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/ae/pluggable-connectors/pre-assembled-connecting-cable/p/771-9395_166-301" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]