{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled connecting cable; Cca; Socket/open-ended; 5-pole; Cod. A; H05Z1Z1-F 5G 2.5 mm²; 3 m; 2,50 mm²",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI with strain relief</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI cable assembly 5-pole. Our pluggable installation connectors with spring pressure connection technology function without screw connections. They allow flexible, error-free installation in a large number of possible uses. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in white or black is normally used for general mains applications in power distribution. This pluggable installation connector is used for electrical currents up to 20 A. Thus the product is also suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Thanks to the included test slot, it is possible to check connections even when they are plugged in. This saves time, labor, and money. Scrupulous compliance with fire protection regulations is an crucial issue for building installation. Especially in sensitive areas, the fire class must meet legal requirements. This product complies with the requirements of fire class C. Not using halogen additives in the production of this cable assembly substantially improves fire safety and reduces environmental contamination.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a socket and a free end. WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Choose quality and durability – with fire class C from WAGO makes the installation of electrical components significantly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>for automation controllers</li><li>with A coding for use in many general mains applications</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "771-9395/167-301",
"sku" : "771-9395/167-301",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Nzd8aW1hZ2UvanBlZ3xhRFpqTDJnNE1pOHhORFk0T1RNek56azJOall5TWk4eU1EQmZNREl3TURBd01ESXdNREF6WXpNd1pUQXdNREV3TUdJMlgwUkZMbXB3Wnd8NjRkMmJmODg1ZTM1MmU3ODBkN2Y4MWZmMWI0NGQ1YmFkYTZiOWQyZDI0Y2Q4MTc1YzZkZGFjZDZiMjdhMmViYQ",
"gtin13" : "4055143841092",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ae/pluggable-connectors/pre-assembled-connecting-cable/p/771-9395_167-301"
}