{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. A; H05VV-F 3G 2.5 mm²; 8 m; 2,50 mm²; black",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly with protection against mismating supports fast, reliable installation. WAGO pluggable installation connectors are useful when criteria repeat or are distributed on a defined pattern, for example for installing grid lighting or flush-mount lighting. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). General mains applications for almost any domain of use can be realised with <i>WINSTA</i>® MIDI pluggable installation connectors with A coding. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They tell us about the product's domains of use. This product has a current rating of 20 A – so it is suitable for robust loads. Our <i>WINSTA</i>® MIDI product line offers total flexibility for the installation of applications. With its Push-in CAGE CLAMP® spring pressure connection technology, it ensures time-saving, error-free installation and offers flexibility and customization for meeting all installation requirements. This product meets all the mandatory fire protection requirements of fire class E; thus it can be used in domains where fire safety is relevant.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>A plug and a free end are provided. The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and therefore faster, more reliable, and error-free. Use of this pre-assembled system reduces assembly times and errors during installation at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with fire class E from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>for automation controllers</li><li>with A coding for use in many general mains applications</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "771-9993/3207-801",
"sku" : "771-9993/3207-801",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTV8aW1hZ2UvanBlZ3xhR0l6TDJnell5OHhORFk0T1RBNU9ETTJOekF3Tmk4eU1EQmZNREl3TURBd01ESXdNREF6WWpreVlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWE2MmZhNGRkZGNlYTc3NGMyZWE4MDAyYmVjMmEwMDIxMTQ2OWFkYTg4NmFhZDUxZDlkYjIyM2RiOTExYmYwNQ",
"gtin13" : "4045454918224",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ae/pluggable-connectors/pre-assembled-connecting-cable/p/771-9993_3207-801"
}