{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled connecting cable; Eca; Socket/open-ended; 2-pole; Cod. I; H05Z1Z1-F 2 x 1,50 mm²; 5 m; 1,50 mm²; blue",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MINI rated current 16 A</h2><br/><br/>The <i>WINSTA</i>® MINI cable assembly 2-pole provides the foundation for installation of fine-stranded and solid conductors. The pluggable installation connectors with spring pressure connection technology work entirely without screw connections. They allow resource-efficient, error-free installation in numerous applications. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid granular objects with a diameter of less than 1 mm in accordance with protection type IP40. <i>WINSTA</i>® MINI pluggable installation connectors with I coding in blue are primarily suitable for easy lighting installation, for example for the dimming function of DALI lights. <i>WINSTA</i>® MINI follows the trend towards miniaturisation. Our smallest pluggable connection system is especially suitable for lights, for example, since as a result of LED technology; due to complex systems, these offer much less space for the connection technology. According to the European CPR, the fire class of the cables used for construction is decisive for the safety of buildings as well. For houses with medium-level safety requirements, cable assemblies with fire class E are suitable. In the production of this cable assembly, halogens were deliberately omitted. This is an important contribution to climate protection.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a socket and a free end. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Now you can also cut installation costs without compromising safety and quality: with protection against mismating eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>with I coding for use in building automation (lighting control)</li><li>ready for immediate use</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "891-8982/116-501",
"sku" : "891-8982/116-501",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d0003d82f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDd8aW1hZ2UvanBlZ3xhR1JsTDJnNU5pOHhNek14TXpFNE9UY3dOemd3Tmk4eU1EQmZNREl3TURBd01HUXdNREF6WkRneVpqQXdNREV3TUdJMlgwUkZMbXB3Wnd8OWFkMjdhYjcxOWM3ZGY2MDgxMzhjYmNiMjZhZTc4NzEyZjY4ZDBhZGFkYmEyZmUxN2RjNmVkYzM4ZTFhZjUxNg",
"gtin13" : "4055143391719",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ae/pluggable-connectors/pre-assembled-connecting-cable/p/891-8982_116-501"
}