{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled connecting cable; Eca; Plug/open-ended; 2-pole; Cod. E; J-Y(ST)Y…LG 2x2x0.8; 1 m; green",
"description" : "<h2>Cable assembly <i>WINSTA</i>® KNX with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® KNX cable assembly E coding provides the foundation for installation of fine-stranded and solid conductors. WAGO pluggable installation connectors are used when requirements repeat or are planned on a specified pattern, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (Only when mated and secured with a strain relief housing (These compact connectors are not designed for use in open, easily accessible areas.)). The KNX protocol allows different equipment within one building system to communicate. A <i>WINSTA</i>® KNX pluggable installation connector with E coding, like all coded pluggable installation connectors, allows blind mating. E coding is often used for an auxiliary power supply, for example in I/O devices. Of course, the safety of buildings must always be ensured, even after the electrical installation has been performed. The mandatory safety requirements in connection with EU CPR are met by this product through fire class E.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>A plug and a free end are provided. The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and consequently faster, more reliable, and error-free. Using this pre-assembled system reduces assembly times and installation errors at the construction site. Choose durability and quality – with protection type IP20 from WAGO makes the installation of electrical components noticeably easier. <br/><br/><ul><br/><li>saves time, since no wiring is required at the construction site</li><li>with E coding for AC and DC applications</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "894-8992/233-106",
"sku" : "894-8992/233-106",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000030002f7df000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDJ8aW1hZ2UvanBlZ3xhRGczTDJnM01TOHhNekkzTURJeU16azNPRFV5Tmk4eU1EQmZNREl3TURBd01ETXdNREF5Wmpka1pqQXdNREV3TUdJMlgwUkZMbXB3Wnd8YTQxNWMzODQ0N2YzY2Y3MzhmOWUwNDE0YjkyNWYyM2Q5ZGZjMWEyNjAxNzgzNTZjYzgxODQ4ZDNjMDlmMDNhMA",
"gtin13" : "4055143287661",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ae/pluggable-connectors/pre-assembled-connecting-cable/p/894-8992_233-106"
}