{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05Z1Z1-F 5G 1.5 mm²; 3 m; 1,50 mm²; blue",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI I coding</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MIDI cable assembly 5-pole. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to a huge variety of requirements in next to no time. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Controlled lighting equipment, as implemented with the DALI standard, for example, is the main use of <i>WINSTA</i>® MIDI pluggable installation connectors with I coding. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in a broad range of individual products you can use for quick, easy, flexible, and secure installation. This product meets all the mandatory fire protection requirements of fire class E; as a result it can be used in domains where fire safety is relevant. The cable assembly is free of halogen. This eliminates the addition of environmental pollutants during production. It also achieves a higher fire class, since halogen-free materials are flame-resistant.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a socket and a plug. The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, even more reliable, and error-free. Using this pre-assembled system decreases assembly times and installation errors at the construction site. Choose quality and durability – with strain relief hosting from WAGO makes the electrical installation of electrical components significantly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>pre-assembled versions</li><li>with I coding for use in building automation (lighting control)</li><li>exact dimensions</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "771-9985/016-301",
"sku" : "771-9985/016-301",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjZ8aW1hZ2UvanBlZ3xhR1E1TDJnelppOHhOREF3TVRNeU1EQTJOekV3TWk4eU1EQmZNREl3TURBd01ESXdNREF6WWpZeVpEQXdNREV3TUdJMlgwUkZMbXB3Wnd8YjJkMmQxYmZiMjNlNTRkNmZiYmRiNTU3ZmRjYjcwNzgxMjc4NWIwNTQzZDQ3OThmYzQ0OTE3NjM4ZWIwNzE3Nw",
"gtin13" : "4045454337285",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ae/pluggable-connectors/pre-assembled-interconnecting-cable/p/771-9985_016-301"
}