{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled interconnecting cable; Eca; Socket/plug; 2-pole; Cod. I; H05Z1Z1-F 2 x 1,50 mm²; 5 m; 1,50 mm²; blue",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MINI I coding</h2><br/><br/>The <i>WINSTA</i>® MINI cable assembly with protection against mismating provides the foundation for installation of fine-stranded and solid conductors. The pluggable installation connectors with spring pressure connection technology function completely without screw connections. They allow flexible, error-free installation in a large number of applications. The coding options reduce installation errors, allowing fast, secure wiring of all components. I coding in blue is used to mark <i>WINSTA</i>® MINI pluggable installation connectors, which are used above all in automation of buildings for controlling lighting. If only limited space is available, our smallest pluggable connection system, <i>WINSTA</i>® MINI, conveniently displays its advantages. It is very compact, and, with Push-in CAGE CLAMP® spring pressure connection technology, it additionally can be installed quickly, since the installation is low-maintenance and can be performed without screw connections. Of course, the safety of buildings must always be ensured, even after the electrical installation has been performed. The mandatory safety requirements in connection with EU CPR are fully satisfied by this product through fire class E. In the production of this cable assembly, we eliminated the use of halogen. That is an important contribution to environmental protection.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a socket and a plug. WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>with I coding for controlling light (DALI standard)</li><li>flexible installation to save space</li><li>fast, secure installation</li></ul>",
"mpn" : "891-8982/016-501",
"sku" : "891-8982/016-501",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d0003d7a2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjB8aW1hZ2UvanBlZ3xhRGRqTDJoaE15OHhNek14TXpFNE5EZzVNRGt4TUM4eU1EQmZNREl3TURBd01HUXdNREF6WkRkaE1qQXdNREV3TUdJMlgwUkZMbXB3Wnd8Y2Q4ODUxNjliNTFmYTUxMjhmNmI3YjA0ZGM1NjhlYmNmOTNmNTY4ZDM3NDE4MWJhMGFhYjhlOWIyZGIyY2ZmYQ",
"gtin13" : "4055143391610",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ae/pluggable-connectors/pre-assembled-interconnecting-cable/p/891-8982_016-501"
}