{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in plug; 3-pole; Cod. B; 1,50 mm²; gray",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI 3-pole</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MINI male connector/plug with protection against mismating. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to a huge variety of requirements in seconds. For greater protection in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. Solutions like the <i>WINSTA</i>® MINI pluggable installation connectors with B coding are suitable for process control, such as for lighting or within data networks. Especially where space is tight, our smallest pluggable connection system, <i>WINSTA</i>® MINI, consistently displays its strengths. It saves space, and, thanks to Push-in CAGE CLAMP® spring pressure connection technology, it additionally saves time, since the installation is low-maintenance and can be performed without screw connections.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and consequently more efficient, more reliable, and error-free. Use of this pre-assembled system reduces assembly times and installation errors at the construction site. Choose durability and quality – with protection type IP20 from WAGO makes the electrical installation of electrical components noticeably easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>with B coding for controllers such as sun blinds and lighting fixtures</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-753",
"sku" : "890-753",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000f00007b27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTUzfGltYWdlL2pwZWd8YURsaUwyZ3pPUzh4TkRBd01UVXpPRE0yTnpVeE9DOHlNREJmTURJd01EQXdNR1l3TURBd04ySXlOekF3TURJd01HSTJYMFJGTG1wd1p3fDJhMDZiOTNmNDc2MzkwNDU4YTVkMDE3YjcwZWRjMmY1Y2EzNzQxMDMzYzRiY2VjMzE4ZDllYWI1ZWVjZjkwOTQ",
"gtin13" : "4055143427852",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ae/pluggable-connectors/snap-in-plug/p/890-753"
}