{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket for PCBs; straight; 3-pole; Cod. B; pink",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>WAGO offers various connection technology solutions for connecting devices, for example, the <i>WINSTA</i>® MIDI female connector/socket. Our enormous selection of pluggable PCB connectors with various insertion directions and operating variants offers you the perfect solution for your application at all times. The coding options reduce installation errors, allowing fast, secure wiring of all components. B coding enables the <i>WINSTA</i>® MIDI pcb connectors to be used for control in applications in the domains of automation, mechanical engineering and robotics. This pcb connectors can be used for a load of up to 25 A. Thus, pcb connectors can also be used for high power loads. Our <i>WINSTA</i>® MIDI product line guarantees flexibility for the electrical installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it ensures error-free, time-saving installation and offers flexibility and customization for meeting all installation requirements.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>pre-assembled versions</li><li>for automation controllers</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-883/081-000",
"sku" : "770-883/081-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001300015949000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzExfGltYWdlL2pwZWd8YURJd0wyaGlOeTh4TkRBd01qazVNVEV6TmpjNU9DOHlNREJmTURJd01EQXdNVE13TURBeE5UazBPVEF3TURFd01HSTJYMFJGTG1wd1p3fGMwZTI2NTYyZDkyNjI3NDE4NTg0YWJkODc2OTNiMjdjODk5YzM3ZTYzMTEwM2M5ZTczYjJjYjk2MjMzYTBlNmQ",
"gtin13" : "4050821553519",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ae/pluggable-connectors/socket-for-pcbs/p/770-883_081-000"
}