{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket; 5-pole; Cod. B; 4,00 mm²; pink",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI SMI</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI female connector/socket B coding. WAGO pluggable installation connectors are useful when specifications repeat or are planned on a specific pattern, for example for installing grid lighting or flush-mount lighting. For greater protection in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The SMI (Standard Motor Interface) protocol is an interface for selecting electronic drives, such as those used in sun protection equipment (roller shutters or sun blinds). Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are suitable for applications related to process control, for example, for lighting or within data networks. The rated current and voltage are important criteria for selecting a pluggable installation connector: They provide information about possible domains of use and applications. This product has a current rating of 25 A – therefore it is suitable for robust loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates precise electrification. Thanks to the built-in test slot, connections can be checked even when they are plugged in. That saves time and reduces installation labor and expense.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Choose quality and durability – with protection against mismating from WAGO makes the installation of electrical components substantially easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>pre-assembled versions</li><li>with B coding for controllers such as sun blinds and lighting fixtures</li><li>exact dimensions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-285/080-000",
"sku" : "770-285/080-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000340000c235000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc1fGltYWdlL2pwZWd8YURNNEwyZ3pZeTh4TkRVNU5UVXdPRFk1T1RFMk5pOHlNREJmTURJd01EQXdNelF3TURBd1l6SXpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDhmY2U4YWRkMjk1Yzg2ZDg2YmZhMTM2OTJjYTI0NjhlZDM0YmEzMWY4NWI3YWI1Njg0NzU3OTVlOTZhZTBjMjk",
"gtin13" : "4050821519591",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ae/pluggable-connectors/socket/p/770-285_080-000"
}