{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Strain relief housing; 3-pole; for 2 cables; 8.0 … 11.5 mm; 55 mm; white",
"description" : "<h2>Strain relief housing <i>WINSTA</i>® MIDI 3-pole</h2><br/><br/>When using the strain relief housing from the <i>WINSTA</i>® MIDI product line, error-free installation is ensured. An extensive range of accessories rounds out the WINSTA® product line from WAGO. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in can be found in a variety of projects you can use for quick, easy, flexible, and secure installation. A range up to 55 mm can be used for the strip length.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and therefore more efficient, even more reliable, and error-free. Using this pre-assembled system reduces assembly times and installation errors at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>for automation controllers</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-513/032-000",
"sku" : "770-513/032-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347422-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjMwfGltYWdlL2pwZWd8YURBNEwyZ3lPQzh4TkRBd01qTXdNRGszTnpFNE1pOHlNREJmTmpNME56UXlNbDlFUlM1cWNHY3w3M2JhZTIwYTIyNTE1NWUyZjA4MzRkY2Q5MWJjYjY0ZThiMjFjOTI1YzBlMzdiOTJhM2U0YzkzZjdlNTRkNzkz",
"gtin13" : "4044918102438",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ae/pluggable-connectors/strain-relief-housing/p/770-513_032-000"
}