{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Strain relief housing; 3-pole; with locking clip; for 1 cable; 7.0 … 11.5 mm; 48 mm; white",
"description" : "<h2>Strain relief housing <i>WINSTA</i>® MIDI 3-pole</h2><br/><br/>Implement your installation project with ease: The strain relief housing from the <i>WINSTA</i>® MIDI product line is the solution for error-free electrical installation. You can rely on the level of quality of WINSTA® components from WAGO for your electrical installation accessories too. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates precise electrification. Thanks to the built-in test slot, it is possible to check connections even when they are plugged in. That saves time and reduces installation labor and costs. A range up to 48 mm can be used for the strip length.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>pre-assembled versions</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-513/035-000",
"sku" : "770-513/035-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347418-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg3fGltYWdlL2pwZWd8YURGaUwyZzROeTh4TkRBd01qSTVNelF3TnpjM05DOHlNREJmTmpNME56UXhPRjlFUlM1cWNHY3wxNzE3ZGQ3NGVmOTdmZWUyMDFlY2Y0ZjYyZDVhYTQyZWNkMDg4Yzg5M2I0ZjNmNDE2OWU4MWQ2ZGUyNzNlZTlj",
"gtin13" : "4050821524564",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ae/pluggable-connectors/strain-relief-housing/p/770-513_035-000"
}