{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Strain relief housing; 4-pole; for 2 cables; 5.0 … 9.0 mm; 55 mm; white",
"description" : "<h2>Strain relief housing <i>WINSTA</i>® MIDI 4-pole</h2><br/><br/>Realize the energy supply with ease: The strain relief housing from the <i>WINSTA</i>® MIDI product line is the solution for error-free electrical installation. With WAGO, you benefit from a large selection of accessories for the WINSTA® product line. The <i>WINSTA</i>® MIDI product line allows maximum flexibility for the installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it guarantees error-free, time-saving installation and offers flexibility and customization for meeting an enormous variety of installation requirements. The strip length is 55 mm.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose durability and quality – with protection against mismating from WAGO makes the installation of electrical components substantially easier. <br/><br/><ul><br/><li>for automation controllers</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-514/023-000",
"sku" : "770-514/023-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347843-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc0fGltYWdlL2pwZWd8YURrNEwyZ3pOUzh4TkRBd01qUXhPVFV6TVRnd05pOHlNREJmTmpNME56ZzBNMTlFUlM1cWNHY3w2N2FjNjVmZDk4OTljZWIyN2UxMzRhM2YwZTAzZmU5YzIwN2ZiZGY0Y2E2MjY2Yjk1ZmI3YWEyNmZjMWE5ZThj",
"gtin13" : "4045454378189",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ae/pluggable-connectors/strain-relief-housing/p/770-514_023-000"
}