{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Switched-mode power supply; for DALI module (753-647); 1-phase; 18 VDC output voltage; 1.1 A output current; 2,50 mm²",
"description" : "WAGO's 787-1007 Switched-Mode Power Supply is specially designed to supply the 753-647 DALI Multi-Master Module. This unit features a 54 mm wide DIN-rail-mount enclosure with an input voltage range of 85 to 264 VAC (120 … 300 VDC). The power supply provides an output voltage of 18 VDC and a maximum output current of 1100 mA – enough to supply up to five parallel modules. The maximum current per DALI line is limited to 200 mA in each DALI Multi-Master Module.<br/><ul><li>Supplies up to five 753-647 DALI Multi-Master Modules*</li><li>Suitable for protection class II equipment</li><li>Natural convection cooling when horizontally mounted</li><li>Stepped profile, ideal for distribution boards/boxes</li></ul>",
"mpn" : "787-1007",
"sku" : "787-1007",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000080003c043000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM2fGltYWdlL2pwZWd8YUdVMEwyaGlZUzh4TXpjNU9EYzFOVEEwTVRNeE1DOHlNREJmTURJd01EQXdNRGd3TURBell6QTBNekF3TURRd01HSTJYMFJGTG1wd1p3fDUxMWIzYTAxOGRhMWYwYzQ5Y2JjY2E5NTJmYzc1ZjEzYWZkZjJmN2JlYjQyNjFlMDI4YmVmOWI0NmJhNzNmMTg",
"gtin13" : "4050821430575",
"category" : "Power Supplies ",
"url" : "https://www.wago.com/ae/power-supply-modules/switched-mode-power-supply/p/787-1007"
}