[ { "uid": "link_contact", "linkName": "Contact", "url": "##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 4-pole; coding finger; 4,00 mm²; green-yellow/blue/gray", "description" : "<h2>Female connector, 769 Series, operating tool</h2><br/><br/>Our female connector (item number 769-104/000-038) simplifies electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 32 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our trusted universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. Dimensions: 20 x 45.2 x 18.3 mm (width x height x depth). Depending on the conductor type, this female connector is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². There are four clamping points available for connecting four different potentials / four poles. The green-yellow/blue housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "769-104/000-038", "sku" : "769-104/000-038", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000a0001d900000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDY1fGltYWdlL2pwZWd8YURaaEwyZzBaaTh4TkRZNE9EWTNNREE0T1RJME5pOHlNREJmTURJd01EQXdNR0V3TURBeFpEa3dNREF3TURNd01HSTJYMFJGTG1wd1p3fDg5N2JjNWY4NmMxNjcxYTYwOGVmNGM3ZTg5ODExMjliZDVlOWQ0ZTM5N2U5ZWM3MTczNzI2ZDIzYjg2NmQ5MGY", "gtin13" : "4045454417130", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/ae/rail-mount-terminal-blocks/1-conductor-female-connector/p/769-104_000-038" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]