{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-conductor terminal strip; without push-buttons; with fixing flanges M3; 7-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>Through terminal block, 869 Series, gray</h2><br/><br/>Our through terminal block (item number 869-107) simplifies electrical installations. Our mini rail-mount terminal blocks are perfect for tight spaces thanks to their compact design. You can also choose from a range of mounting and actuation variants for unparalleled flexibility, making it easy to select the ideal mini terminal block for each use. Our mini rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 24 A. Ensure that the strip lengths are between 6 mm and 7 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a dependable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features one level and fourteen clamping points that you can use to connect seven potentials / 7 poles. The gray housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with an operating tool. The front-entry wiring allows you to connect copper conductors.<br/>",
"mpn" : "869-107",
"sku" : "869-107",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000050000125c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg0fGltYWdlL2pwZWd8YURKbUwyZ3dNQzh4TkRZNE1URTJOREExTkRVMU9DOHlNREJmTURJd01EQXdNRFV3TURBd01USTFZekF3TURFd01HSTJYMFJGTG1wd1p3fDc3MjAyOTRmZjRjZDM4YTM0ZDcxZDlkYTJiY2ExNTZmNWFhN2JiMGMzMjRkOWE0Y2NlODNhMDA2ZjJmOWZjNzA",
"gtin13" : "4044918480666",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/ae/rail-mount-terminal-blocks/2-conductor-terminal-strip/p/869-107"
}
2-conductor terminal strip; without push-buttons; with fixing flanges M3; 7-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray