{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Double-deck terminal block; Shield/through terminal block; 1 mm²; Shielding/L; with marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; gray",
"description" : "<h2>Double-deck terminal block, 2000 Series, operating tool</h2><br/><br/>This double-deck terminal block (item number 2000-2258) simplifies electrical installations. The double-deck terminal block also functions as a shield terminal block as well as a through terminal block. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be pushed in without needing to use any tools—all thanks to its pluggable design. Depending on the conductor type, this double-deck terminal block is ideal for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It has two levels. You can connect two potentials using the four clamping points. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2000-2258",
"sku" : "2000-2258",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000160000e06c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTUzfGltYWdlL2pwZWd8YURjNUwyZ3pOeTh4TkRZNU1ERTVORGM0TkRJNE5pOHlNREJmTURJd01EQXdNVFl3TURBd1pUQTJZekF3TURFd01HSTJYMFJGTG1wd1p3fDgzMWI5ZjFkZjgwNDUyYjY4ZDI2YmYwMzViMzQxZTI2N2FkYzZlYWVjZDM2MjY5MGJlNGU3ZmJlZWE2N2UwOTg",
"gtin13" : "4050821037170",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/ae/rail-mount-terminal-blocks/double-deck-terminal-block/p/2000-2258"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.