initiatoren-und-aktorenklemmen_2000x2000px.jpg

TOPJOB® S Sensor/Actuator Terminal Blocks

to the reliable Push-in CAGE CLAMP®

TOPJOB® S Sensor/Actuator Terminal Blocks are ideal for wiring modern machine control systems. The small spacing between the terminal blocks make them ideal for compact terminal boxes within a system's decentralized periphery, as well as for centralized installation in the control cabinet.

  • Pack several sensors into the smallest possible space using only 3.5 mm (0.138 inch) per sensor on the DIN-rail
  • Commoning with standard jumpers possible without pole number limitation
  • Color-coded jumpers simplify potential assignment
  • Clear identification thanks to multi-line marking strips that do not cover the jumper slot
  • Easy to read from any angle thanks to two marker slots on the top and side of the terminal strip
  • Easy assignment: LEDs, jumpers and markers are always visible – even when wired

Benefits

Your Benefits

Maximum signal density

Two in One

  • Pack several sensors into the smallest possible space using only 3.5 mm per sensor
  • Suitable for small terminal boxes within a system's decentralized periphery, as well as for centralized installation in the control cabinet

The sensor/actuator terminal blocks feature several potential levels and one signal level. The potential levels are for power supply and, if necessary, sensor grounding or shielding; the signal level is for switching signal transmission from the sensors or to the actuators.

A single terminal block housing accommodates two interconnected potential terminals with doubled spacing on the lower levels and two independent signal pathways with single spacing of 3.5 mm on the upper levels.

Potential Levels:

  • Power supply and, if necessary, sensor grounding or shielding of the sensors/actuators is performed on the potential levels
  • Two Connections per Current Bar Bridges Possible without Pole Number Limitation

Signal Level:

  • The signal level transmits switching signals from two sensors or to the actuators, separately per terminal block – in a single housing

ini-aki-lp-anwendungen-signaldichte-detail.jpg

Range of Multifunctional Jumpers

With All Options Covered:

  • Commoning with standard jumpers – no pole number limitation
  • Color-coded jumpers simplify potential assignment

Commoning Potential Levels

On the potential levels, standard jumpers can be used for commoning with no pole number limitation. Each terminal block has two connected clamping units and thus two connected jumper slots. This allows any number of terminal blocks to be commoned in just one jumper slot using jumpers with even pole numbers.

Commoning Signal Level

Two jumper slots are available on the signal level for commoning with standard jumpers. This level features two independent signal pathways. Terminal block versions with an LED have only one open jumper slot for testing or commoning.