{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Touch Panel 600; 39.6 cm (15,6"); 1920 x 1080 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel",
"description" : "PIO3 hardware configuration<br/><ul><li>2 x ETHERNET port for connecting to field devices and the engineering tool</li><li>2 x USB port for optional connection of a USB stick, mouse or keyboard</li><li>Audio interface for connecting a headphone or loudspeaker</li><li>CAN for controlling field devices</li><li>1 x RS-232/485 interface for controlling field devices with a serial interface</li><li>4 x digital input/output for reading/triggering digital signals</li><li>Power-failure-proof storage component</li></ul>",
"mpn" : "762-4305/8000-002",
"sku" : "762-4305/8000-002",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-2174554-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODR8aW1hZ2UvanBlZ3xhRFF3TDJneVppOHhOREF3TXpFM05qSTNOVGs1T0M4eU1EQmZNakUzTkRVMU5GOUVSUzVxY0djfDdhNDRjZjVkMGNhYmE5NTcyNzBjNGUyMGNjNDI4MWNmMDYxYWJmNjI4ZWUxMzIzYWQ3ZjNjMWU5Zjk0ZjI1Y2M",
"gtin13" : "4066966056303",
"category" : "Touch Panels",
"url" : "https://www.wago.com/ae/touch-panels/touch-panel-600/p/762-4305_8000-002"
}