[ { "uid": "link_contact", "linkName": "Contact", "url": "/au/contact#wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ] [{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
MM-23917_website-page_building-and-distributed-properties-management_kv-building_2000x2000.jpg

Future-Proof Management of Buildings and Distributed Properties

Flexible Automation, Central Management

Managing and monitoring buildings and distributed properties from a central point with local infrastructure and decentralized systems is becoming more and more important for reliable, efficient, future-proof building operation. This requires state-of-the-art systems that provide an overview of all aspects of building operation and provide transparency to allow fast, targeted action.

Building and Property Management with WAGO

Efficient, Future-Proof Building Operation

Flexibility through Cloud Solutions

Cloud solutions are a hot topic: They simplify the management of distributed properties from a single source and provide the necessary flexibility to meet future requirements related to evolving technologies in the best way possible.

For most users, the most important factor in cloud computing is the availability of all the information about their properties, such as retail stores or public buildings, around the clock from any location.

WAGO Building Ecosystem

Modular complete system for integral building automation

Building and property management has developed considerably in recent years and is becoming increasingly intelligent and efficient thanks to building automation. Of course, user comfort, efficiency and security must not be neglected. WAGO Building Ecosystem as an integrated system landscape for building automation, management and reporting offers the perfect basis for this.

Benefits for Your Project

Benefits during Commissioning

  • Easy, functional, reliable configuration and commissioning of the system automation, including easy connection to the cloud without programming skills or IT knowledge
  • Openness: a variety of interfaces for connecting different sensors and devices
  • Maximum scalability: one solution for both small, simple applications and projects involving large, complex properties
  • High cost effectiveness thanks to quick and easy commissioning

Benefits during Operation

  • Convenient decentralized operation and monitoring via integrated dashboard, as well as global centralized operation and monitoring in the cloud
  • Clarity and transparency: options for global, decentralized access to the system functions, sensors and actuators
  • Central monitoring of sensor data and limiting values; intuitive fault message management
  • A self-sufficient solution: The local installation in the property continues to run independently of the cloud connection

The Solution in Detail

WAGO’s Building Control Application

WAGO’s Building Control application is a pre-programmed software solution that makes it easy to create all the functions necessary for the automation of buildings and distributed properties.

The Benefits for You:

  • Functions for lighting, shading, heating, ventilation, air-conditioning, timer programs, energy data acquisition and system monitoring
  • A high degree of flexibility and scalability
  • Configuration interface – configuring, not programming
  • Web-based visualization
  • Easy, clear on-site operation via the most common browsers on any terminal device

WAGO Building Cloud Services

As an essential component of the WAGO Building Ecosystem, the Building Cloud Services combine management and reporting functions, which are essential for efficient and low-disruption operation of buildings and distributed properties, in a scalable and high-performance system. Compliance with legal requirements regarding energy management and ESG reporting is comprehensively supported. Thanks to state-of-the-art web technologies, no additional software needs to be installed.

Use Cases

Get to know our solution through example use cases.

{"instructions":"<ol><li>Scroll and swipe through the graphic.</li><li>Click to access lower levels.</li><li>Discover hidden elements ...</li><li>... and learn how efficient, future-proof building systems perform in practice.</li></ol><p></p>","instructionsHeadline":"<p>How Does It Work?</p>","layers":[{"id":"Zoom_Supermarkt","name":"Supermarkt","headline":null,"parentLayer":"item_de_0000CH2R","backgroundImage":{"imageType":null,"format":"","url":"/medias/mm-36320-supermarkt-a.jpg?context=bWFzdGVyfGltYWdlc3wxOTcwNjd8aW1hZ2UvanBlZ3xhRFE1TDJnMk5DOHhNalF6T0RZMk5qWXdPRFkzTUM5dGJTMHpOak15TUY5emRYQmxjbTFoY210MFgyRXVhbkJufDJmMzQ5OGMwMDM1MDkzZjQwMTczY2NiOGFkNjgwNWNjNDJiMjc1YzQ1MjVjZmY0ZTc0MDIxODUyNzY2OTMzMDY","altText":"mm-36320_supermarkt_a","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"mm-36320_supermarkt_a.jpg"},"spots":[{"iconType":"plus","x":42,"y":66,"type":"WagoIIgZoomSpotModel","targetLayer":"item_Supermarkt"},{"iconType":"info","x":60,"y":40,"type":"WagoIIgPopUpTeaserSpotModel","headline":"<p>The Perfect Solution for Stores</p>","paragraph":"<p>Maintain an overview of your distributed properties at all times and from any location. This guarantees cost-effective store operation and high availability of technical equipment.</p>","displayMode":"sideInfo","cta":{"url":null,"urlIsContentPage":false,"linkName":"Learn more","target":"newWindow"}}]},{"id":"item_Kindergarten","name":"Innenbereich Kindergarten","headline":null,"parentLayer":"Kindergarten","backgroundImage":{"imageType":null,"format":"","url":"/medias/MM-36320-Zeichenflaeche-3.jpg?context=bWFzdGVyfGltYWdlc3wyMzkyMDl8aW1hZ2UvanBlZ3xhRFExTDJobU5DOHhNakk0TkRVME9UazFOVFl4TkM5TlRTMHpOak15TUNCYVpXbGphR1Z1Wm14aFpXTm9aVjh6TG1wd1p3fGFlYmI1MDZlMTJkMTg3NWNkYjQ2OTU2NWUxOTI5NmViYTM1OThmNTEwYTg1NTIwMTVjOWYwMGFiZDZkOGUzMzA","altText":"MM-36320 Zeichenflaeche_3.jpg","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"MM-36320 Zeichenflaeche_3.jpg"},"spots":[{"iconType":"plus","x":36,"y":17,"type":"WagoIIgMediaSpotModel","media":{"imageType":null,"format":"","url":"/medias/MM-36320-Infographic-CBOC-trendlog-30x30.gif?context=bWFzdGVyfGltYWdlc3w1NjUwfGltYWdlL2dpZnxhRFUzTDJnNVppOHhNalUxTnpNeU9UVTJNelkzT0M5TlRTMHpOak15TUY5SmJtWnZaM0poY0docFkxOURRazlEWDNSeVpXNWtiRzluWHpNd2VETXdMbWRwWmd8OTg2MGM4ZjZiN2U4NzdiNGNiYTc1NGQyZWIxMWE0OTA3OTJkZjcyYzY5YzBjNmIzMmYwMzEwMzE4NWIwN2QzNA","altText":"MM-36320_Infographic_CBOC_trendlog_30x30.gif","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"MM-36320_Infographic_CBOC_trendlog_30x30.gif"}},{"iconType":"plus","x":30,"y":29,"type":"WagoIIgMediaSpotModel","media":{"imageType":null,"format":"","url":"/medias/MM-36320-Infographic-CBOC-energy-meter-30x30.gif?context=bWFzdGVyfGltYWdlc3w1NjIzfGltYWdlL2dpZnxhR00wTDJnM1lpOHhNalUxTnpNek1EWTNOemM1TUM5TlRTMHpOak15TUY5SmJtWnZaM0poY0docFkxOURRazlEWDJWdVpYSm5lUzF0WlhSbGNsOHpNSGd6TUM1bmFXWXxhNDEwNGY0ODhkZTBhYzJiZTI2MzYyMDEyM2EwODhmYzUzZWU5NDQxMzJjOWM3N2Q2YWUwNDBjNDk5NDZmN2Fm","altText":"MM-36320_Infographic_CBOC_energy-meter_30x30.gif","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"MM-36320_Infographic_CBOC_energy-meter_30x30.gif"}},{"iconType":"plus","x":36,"y":66,"type":"WagoIIgMediaSpotModel","media":{"imageType":null,"format":"","url":"/medias/MM-36320-Infographic-CBOC-motion-detector-30x30.gif?context=bWFzdGVyfGltYWdlc3w5MDM3fGltYWdlL2dpZnxhRGhoTDJnd01TOHhNalF6TWpZd05qRXpORE13TWk5TlRTMHpOak15TUY5SmJtWnZaM0poY0docFkxOURRazlEWDIxdmRHbHZiaTFrWlhSbFkzUnZjbDh6TUhnek1DNW5hV1l8Zjk5ZmQ0ZWUwMTRlMmNkODVhYzU3MzQ1NTQxZWZlOTBkZDY2OWFjYTUyMzc3N2MzZGFjZWU5YzFlMGRjYzNlMg","altText":"MM-36320_Infographic_CBOC_motion-detector_30x30.gif","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"MM-36320_Infographic_CBOC_motion-detector_30x30.gif"}},{"iconType":"plus","x":59,"y":67,"type":"WagoIIgMediaSpotModel","media":{"imageType":null,"format":"","url":"/medias/MM-36320-Infographic-CBOC-temperature-30x30.gif?context=bWFzdGVyfGltYWdlc3w0NTE2fGltYWdlL2dpZnxhRGRsTDJnM1pTOHhNalUxTnpNek1EY3hNRFUxT0M5TlRTMHpOak15TUY5SmJtWnZaM0poY0docFkxOURRazlEWDNSbGJYQmxjbUYwZFhKbFh6TXdlRE13TG1kcFpnfDQwNTU3YWNjYzY5YmRjOTE2NWNmMzhiNDI2OGIyYWIyNTA1ODJhOWQ0NzM5NDAxNDYzMzU1MTRhMTQ3OWQ3ZTM","altText":"MM-36320_Infographic_CBOC_temperature_30x30.gif","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"MM-36320_Infographic_CBOC_temperature_30x30.gif"}},{"iconType":"plus","x":38,"y":15,"type":"WagoIIgPopUpTeaserSpotModel","headline":"<p>Monitoring Operating States and Status Messages</p>","paragraph":"<p>Service contacts and companies can be assigned to a building system and maintained via Building Operation and Control.</p><p>The alarm history (alarm or acknowledgement) can be used to track and log fault elimination (service level).</p>","displayMode":"popup"},{"iconType":"plus","x":28,"y":25,"type":"WagoIIgPopUpTeaserSpotModel","headline":"<p>Remote Access to Any Property</p>","paragraph":"<p>Via WAGO Cloud, you can quickly and easily view and analyze system details remotely (such as temperature values and the maximum air quality value). Setpoints and configuration values can be modified as needed.</p>","displayMode":"popup"},{"iconType":"plus","x":61,"y":67,"type":"WagoIIgPopUpTeaserSpotModel","headline":"<p>Monitoring Technical Building Systems</p>","paragraph":"<p>Monitoring the technical building systems lets you detect irregularities and malfunctions early on. Service technicians are notified at an early stage via email or text message so they can avoid unexpected downtime.</p>","displayMode":"popup"},{"iconType":"plus","x":34,"y":69,"type":"WagoIIgPopUpTeaserSpotModel","headline":"<p>Energy Data Acquisition</p>","paragraph":"<p>Collect your energy and consumption data from all your distributed properties. You can display and analyze energy consumption and energy production, for example from your solar power system. <br> End-to-end data acquisition allows you to identify changes, trends and correlations more quickly and take action.</p>","displayMode":"popup"}]},{"id":"item_de_0000CH2R","name":"Stadt Übersicht","headline":null,"backgroundImage":{"imageType":null,"format":"","url":"/medias/MM-36320-Zeichenflaeche-4-1-.jpg?context=bWFzdGVyfGltYWdlc3wzNTgwMjd8aW1hZ2UvanBlZ3xhR1F3TDJnd05DOHhNakk0TkRVME56RXdORGM1T0M5TlRTMHpOak15TUNCYVpXbGphR1Z1Wm14aFpXTm9aVjgwSUNneEtTNXFjR2N8Mjk3N2MxNDgxNTY0NmRiZjRhOTQwYjhhNmM1YTFhNmEwZGY4NTBjNzI3N2E4MWE4NWNjZjk1YzZmYzgzMDExNw","altText":"MM-36320 Zeichenflaeche_4 (1).jpg","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"MM-36320 Zeichenflaeche_4 (1).jpg"},"spots":[{"iconType":"plus","x":51,"y":11,"type":"WagoIIgZoomSpotModel","targetLayer":"Kindergarten"},{"iconType":"plus","x":53,"y":62,"type":"WagoIIgZoomSpotModel","targetLayer":"Zoom_Supermarkt"},{"iconType":"plus","x":60,"y":0,"type":"WagoIIgMediaSpotModel","media":{"imageType":null,"format":"","url":"/medias/MM-36320-Infographic-CBOC-cloud-80x80-1-.gif?context=bWFzdGVyfGltYWdlc3w5NDc5fGltYWdlL2dpZnxhR1U0TDJobU1pOHhNalUxTnpNeU9EUXhOamM1T0M5TlRTMHpOak15TUY5SmJtWnZaM0poY0docFkxOURRazlEWDJOc2IzVmtYemd3ZURnd0lDZ3hLUzVuYVdZfDE4YjYwZTA3NzUxZDRhMTc0Y2Y0NzQ0YWM0YmMyMWQzYWM4MDI4ODc1OGU0ZTQ5MjNkYzNiODYzMTkyN2RiOTY","altText":"MM-36320_Infographic_CBOC_cloud_80x80 (1)","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"MM-36320_Infographic_CBOC_cloud_80x80.gif"}}]},{"id":"Kindergarten","name":"Außenbereich Kindergarten","headline":null,"parentLayer":"item_de_0000CH2R","backgroundImage":{"imageType":null,"format":"","url":"/medias/MM-36320-Zeichenflaeche-2.jpg?context=bWFzdGVyfGltYWdlc3wxNjI5Mjl8aW1hZ2UvanBlZ3xhRGhtTDJnM05TOHhNakk0TkRVME9ETXhOekl4TkM5TlRTMHpOak15TUNCYVpXbGphR1Z1Wm14aFpXTm9aVjh5TG1wd1p3fDBhMzE2Mjg0Y2QyZGM1MDNhYTRiYzc5OWY1ZmUxYzc4NDUxZTk4ZWJiZmNjZjhkZmY4ZTNlZTY1YjQ4NDk4Yjc","altText":"MM-36320 Zeichenflaeche_2.jpg","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"MM-36320 Zeichenflaeche_2.jpg"},"spots":[{"iconType":"plus","x":47,"y":47,"type":"WagoIIgZoomSpotModel","targetLayer":"item_Kindergarten"},{"iconType":"plus","x":68,"y":35,"type":"WagoIIgPopUpTeaserSpotModel","headline":"<p>Overseeing and Managing Public Buildings Easily</p>","paragraph":"<p>Anyone responsible for distributed public buildings, such as kindergartens, schools or municipal administration buildings, knows the dilemma: Each building has its own requirements, a different structure and different technical characteristics. This is exactly where WAGO Building Operation and Control comes in, helping property managers capture building condition information at a glance – as comprehensively as necessary and as simply as possible.</p>","displayMode":"sideInfo","cta":{"url":null,"urlIsContentPage":false,"linkName":"Learn more","target":"newWindow"}}]}]}

The Perfect Solution for Stores

To remain competitive, retailers need to meet many challenges. Cost-effective store operation and high availability of technical equipment help to achieve this. Among other things, these require:

  • Monitoring of lighting for merchandise display
  • Central adjustment of operating parameters
  • Separate energy data acquisition (for example, for shop-in-shop concepts)
  • On-time notification of malfunctions and maintenance messages

Overseeing and Managing Public Buildings Easily

Anyone responsible for distributed public buildings, such as kindergartens, schools or municipal administration buildings, knows the dilemma: Each building has its own requirements, a different structure and different technical characteristics. WAGO Building Cloud Services is the ideal tool to help you maintain an overview and react quickly to problems.

  • The solution captures building condition information at a glance.
  • It is both as comprehensive as necessary and as simple as possible.
  • The information lets you make meaningful comparisons and informed assessments.

Sales Support

Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Additional service offerings:

This May Also Interest You

Recommended Reading

Whether you are planning lighting or room installations and automation in your office building, retrofitting a heating, ventilation and air-conditioning system or involved with building technology, WAGO helps meet your requirements in buildings.

Optimum Lighting Installations and Automation

Cost and energy efficiency play a significant role for lighting. WAGO's solutions provide long-term support for planning and implementing your objectives.

building_licht_lagerhalle_2_istock_000014092815_2000x1500.jpg

Economical Room Automation

Building planning, implementation and operation must demonstrate not only maximum efficiency, but also a high degree of adaptability.

building_raum_innen_grossraumbuero_leer_1_Fotolia_74441791_X_2000x1500.jpg

HVAC Technology for the Systems of the Future

Heating and cooling applications account for more than 55% of total energy consumption. The transition to renewable energy leads directly to the boiler room. Rely on WAGO’s solutions for the ventilation systems of tomorrow.

building_hlk_heizungsanlage_100317_2000x2000.jpg