Practical tips 22 February 2019
WINSTA® Building Applications: Perfectly Plugged Applications

Every family within the WAGO WINSTA® Pluggable Connection System features an extremely broad product portfolio to meet the power supply and signal transmission requirements of modern buildings. Individual components including plugs, sockets, distribution connectors, cable assemblies and boxes with pluggable outputs provide everything for fast and easy electrical installations. Additionally, the WINSTA® MINI special and MIDI special families offer various mechanical and visual coding options for clearly identifying different circuits, while allowing bus signals to be distributed via pluggable connections.

Application in Cable Ducts

  • Power supply distribution to a 230 V mains is performed using a pre-assembled WINSTA® Distribution Box.
  • Power outputs are plugged into trunking outlets via pre-assembled interconnecting cables with integrated WINSTA® Plugs and Sockets.

Parts List for Power Supply in Cable Ducts (400 V Supply):