winsta-gesamt_2000x2000px.jpg

Perfectly Plugged Electrical Installations – with WINSTA®

The WINSTA® Pluggable Connection System easily meets the strict requirements of building installations. The system provides simple pluggable electrical connections – making electrical installation fast, safe and error-free. This is also true for other applications, such as marine and railway systems, as well as industrial applications.

The Benefits for You:

  • Protected against mismating and maintenance-free
  • Push-in CAGE CLAMP® spring pressure connection technology allows solid conductors to be simply pushed in
  • A wide product range readily meets all electrical installation requirements: plugs, sockets, snap-in device connectors and PCB connectors, as well as distribution connectors, cable assemblies and distribution boxes
  • Compact design
  • Components can be clearly printed on and color-coded to meet custom requirements

Pluggable Electrical Installation

Pluggable Electrical Installation

WAGO Cost-Effectiveness Calculator for WINSTA®

Conventional or pluggable installation – where are the differences, and where do the benefits of WINSTA® really shine? To answer this question, we have developed cost-effectiveness calculators that show you the cost and time needed for a conventional installation compared to a pluggable installation with WINSTA®.

After just a few mouse clicks, you get a concrete action plan for your project.

Discover the diversity of the WINSTA Pluggable Connection System.

Product Overview

For Space-Restricted Applications: WINSTA® MINI

The WINSTA® MINI family is ideal for pluggable electrical installations in confined spaces. Its compact design supports the trend towards downsized components, including LED lights and electronic ballasts.

Your Benefits:

  • Conductor range: up to 1.5 mm2 (16 AWG)
  • Nominal current: 16 A
  • WINSTA® MINI special components (with custom printing) for specialty applications such as measurement, control and regulation technology
  • Compact pluggable PCB connectors are available with 4.4 mm pole spacing
winsta-mini_2000x2000px.jpg

For Maximum Possibilities: WINSTA® MIDI

The largest variety of components for fast, reliable, error-free electrical installation – you can now meet an enormous variety of requirements with flexibility and tailored solutions.

Your Benefits:

  • Conductor range: up to 4 mm2 (12 AWG)
  • Nominal current: 25 A
  • Two conductor connections per pole for daisy-chaining or commoning
  • Clear identification through optional customer-specific marking and intelligent marking accessories
  • Additional variable coding possible
  • 2- to 7-pole version
  • Pluggable lighting connection with the universal Linect® Lighting Connection System and the WINSTA® Linect® T-Connector
winsta-midi_2000x2000px.jpg

For Greater Power: WINSTA® MAXI

The powerful pluggable connector for challenging connections: The plugs are especially appropriate for energy feed-in and thus perfect for use in the WINSTA® Distribution Box, for example.

The Benefits for You:

  • Minimize voltage drop over long cable runs
  • Perfect combination with WINSTA® Distribution Box
  • High current load capacity: Especially appropriate for energy feed-in
winsta-boxen_2000x2000px.jpg

For a Wide Variety of Applications: WINSTA® Boxes

WINSTA® boxes are suitable for a wide variety of applications. For example, WINSTA® Distribution Boxes support the control of multiple sunblind drives via SMI or the connection of DALI lights. The System Box provides a variety of customizable solutions for applications, such as power distribution, control and switching systems. WINSTA® boxes are planned and manufactured according to customer requirements by our Project Service division.

The Benefits for You:

  • Compact solution with pluggable outputs
  • WINSTA® boxes allow centralized, clearly laid-out electrical installations
  • WINSTA® Distribution Boxes are also available for self-assembly
  • WINSTA® System Box: Option to install DIN-35-rail-mount components, such as circuit breakers, fuses and relays
winsta-boxen_2000x2000px.jpg

For Precisely Fitting Solutions: Cable Assemblies from the WINSTA®System

The cable assemblies are available for many families within the WINSTA® pluggable connector portfolio. The catalog range already includes a large selection of different cable types and lengths. In addition, custom solutions can be created as needed, precisely tailored to the specific application. The customer-specific solution is ready for installation upon delivery and can be integrated into the installation with an easy, direct plug-and-play approach.

Your Benefits:

  • Ready to install: quick and easy installation at the construction site
  • Less waste: precisely fitting solutions avoid cable waste
  • Time savings: no further on-site cable processing necessary

For Round Conduits and Pipes: WINSTA® RD

The circular connectors are ideal for installation in empty conduits, e.g., in prefabricated house construction. Thanks to their round shape, this family’s assembled cables fit easily through appropriately sized holes and installation pipes.

Your Benefits:

  • Conductor range: up to 2.5 mm2 (14 AWG)
  • Rated current: 16 A / 20 A
  • Portfolio of 3- and 4-pole pre-assembled cables with 17.5 mm (0.0689 inch) outer diameter for easy plug-and-play connection
  • Pluggable integration into the electrical installation of components like wall outlets via adapter
winsta-rund_2000x2000px.jpg

For the Standardized Bus: WINSTA® KNX®

The solution for standardized bus systems in building and industrial automation like KNX®, LON® or ETHERNET

Your Benefits:

  • For extra-low voltages up to 50 V
  • Nominal current: 3 A
  • Compact design, standardized interface
  • Two codings for customization with protection against mismating
winsta-knx_2000x2000px.jpg

For Maximum Flexibility: WINSTA® IDC

Underfloor boxes, for example, are powered through flat cables from 1.5 mm2 to 16 mm2 (14–6 AWG) and the associated connection components, which can be combined with WINSTA® MIDI and WINSTA® KNX® Pluggable Connectors.

Your Benefits:

  • WINSTA® Supply and Tap-Off Modules allow connection at any point along the flat cable – one rotation per pole is all that is required.
  • Suitable for bus and power lines or for bus and power combined in one cable
  • Easy installation without cable interruption thanks to convenient insulation displacement connection (IDC) technology

winsta-idc_2000x2000px.jpg

Planning with Pluggable Installation

Plannable electrical installations are becoming more and more important in an increasingly digitalized building industry (Building Information Modeling). This is a good reason to know the concept of “Pluggable Electrical Installations.” In our new Magalog (a magazine and catalog hybrid), we have summarized the most important facts about this and our WINSTA® Pluggable Connection System. Find out how the system works, when it is ideal for use, what specific applications look like and what other services you can benefit from. We wish you an enjoyable read.

Request Your Custom Solution Now!


In addition to advice and tools to optimize your own processes, we plan your custom solution for you and with you on a controller or edge device. Contact us!

Go to contacts
MM-173765_3d_wago_solutions_2000x1125_.jpg

New Products

Unlimited Freedom in LED Light Design

The New Lighting Connection Box: A Connection Solution for All Installation Types

Increasing miniaturization and the popularity of flat LED lights require universal connection options. WAGO’s new lighting connection box is perfect because it is housed outside the light. This gives lighting manufacturers more design freedom. Additionally, since it no longer must be opened for connection, no dirt and dust can get into the light during installation. The new box has ample installation space and is suitable for a large range of conductor cross-sections up to 5 × 2.5 m2 (14 AWG). Regardless of how the project is installed, lights with the WAGO Lighting Connection Box fit into every concept. It doesn’t matter if you choose a pluggable building installation, such as the WAGO Pluggable Connection System WINSTA® or a conventional installation type The integrated Linect® Interface also supports this flexibility – in addition to the pluggable version, a connector with a conventional conductor connection is also available.

Your Benefits:

  • Perfect connection technology for very flat lights
  • Suitable for all installation types
  • Large conductor entry for conductor cross-sections up to 5 x 2.5 mm2 (14 AWG)

Secure Pluggable Connections Easily

Secure Attachment with the WAGO WINSTA® Mounting Carrier for Flying Leads

With the new mounting carrier for the 770 and 771 Series, WAGO has the perfect solution to reliably secure flying leads. The WINSTA® Mounting Carrier for 2- to 5-pole flying leads secures attachments and simplifies connector removal. Use screws up to M5 or tools for direct installation with a standard mount to secure the adapter to panels. The adapter can also be fitted to cable trays and ducts.

The Benefits for You:

  • Fixed-position installation of the plug-in connection
  • Reduced vibrations for the plug-in connection
  • No damage to connector components and cables
  • Quick installation and easy replacement of the pre-assembled cables

Item Number: 770-310

Other Topics Related to WINSTA®

Customer Application Projects

Would you like to see what solutions using pluggable connection systems look like in practice? Here you can find a selection of highlights of our WINSTA® projects implemented with pluggable building installation. Discover the versatility of pluggable electrical installation!

building_referenz_squaire_2000x1125.jpg

WINSTA® System Partners

WINSTA® makes electrical installation pluggable for quick, easy, reliable connection. Many well-known companies trust our pluggable connection system for electrical installation and have already equipped their solutions with WINSTA® connections. Here you can find an overview of our system partners.

FAQ – You Ask, We Answer

We get lots of questions about pluggable electrical installation. Many are easy to answer in advance. You can find the answers by clicking on the corresponding questions in the list below.

Brochure: The WINSTA® Pluggable Connection System

Get to know our pluggable connection system: This brochure will give you an overview of our WINSTA® products and where you can use them to your advantage.

mm-181574_gwa_winsta_infomaterial_steckverbindersystem-60290916_2000x1125.jpg

Brochure: Planning with Pluggable Installation

Get an overview of different applications of WINSTA® in buildings and discover specific installation examples, including parts lists.

Poster: WINSTA® at a Glance

Print it out and hang it up – with our detailed WINSTA® poster, you have the most important installation setups, including matching parts lists, ready to hand.

Inspiration for You

Insight, background and know-how:
Discover topics related to the WINSTA® Pluggable Connection System.

More Information

Other Topics Related to WINSTA®

Customer Application Projects

Would you like to see what solutions using pluggable connection systems look like in practice? Here you can find a selection of highlights of our WINSTA® projects implemented with pluggable building installation. Discover the versatility of pluggable electrical installation!

building_referenz_squaire_2000x1125.jpg

WINSTA® System Partners

WINSTA® makes electrical installation pluggable for quick, easy, reliable connection. Many well-known companies trust our pluggable connection system for electrical installation and have already equipped their solutions with WINSTA® connections. Here you can find an overview of our system partners.

FAQ – You Ask, We Answer

We get lots of questions about pluggable electrical installation. Many are easy to answer in advance. You can find the answers by clicking on the corresponding questions in the list below.

Brochure: The WINSTA® Pluggable Connection System

Get to know our pluggable connection system: This brochure will give you an overview of our WINSTA® products and where you can use them to your advantage.

mm-181574_gwa_winsta_infomaterial_steckverbindersystem-60290916_2000x1125.jpg

Brochure: Planning with Pluggable Installation

Get an overview of different applications of WINSTA® in buildings and discover specific installation examples, including parts lists.

Poster: WINSTA® at a Glance

Print it out and hang it up – with our detailed WINSTA® poster, you have the most important installation setups, including matching parts lists, ready to hand.

This May Also Interest You

More WAGO Products

Pluggable Connectors

Whether pluggable lighting connectors, PCB connectors or installation connectors, you’ll find an easy-to-use connection that meets your requirements.

buehne_steckverbinder_ad_2000x1500.jpg

All Products

Discover the diversity of the WINSTA® family

winsta-gesamt_2000x1125px.jpg