News 26 September 2023

Slimmest Multi-Channel Module on the Market for Higher Density Wiring

WAGO Multi-Channel ECBs for 24 VDC with 4 and 8 Channels

Your Benefits:

  • Reliable disconnection of the affected circuit in the event of an overload or short circuit 

  • Space-saving thanks to a narrow channel width of just 32 mm for 4 or 8 channels

  • Fuse that can be operated manually on site or centrally by a PLC

The trend towards protecting loads at the 24 V level is shifting more and more from conventional circuit breakers to electronic circuit breakers.

The new ECBs for 24 VDC, with 4 (787-3664) and 8 (787-3668) channels are used in all industries with sensors and actuators and other electrical loads in the 24 VDC range. These include, for example, the process and manufacturing industries, automotive production and power engineering. With a compact width of 32 mm, the multi-channel modules are the narrowest ECBs available on the market.

MM-427759_new_website_page_Multichannel_ECBs_01_2000x1125.jpg

Using our 8-channel circuit breaker saves 50% of the space compared to eight single-channel circuit breaker modules. Our 4-channel circuit breaker is available in the same width of just 32 mm. For expansions, four channels can also be replaced by eight channels. Each ECB channel can be easily and reliably operated and the respective trip current set via an LED illuminated on, off and reset button and a potential-free signal contact. The pluggable connectors are protected against mismating, allowing pre-wiring and significantly reducing installation time.

Item Numbers:

Available: Q4/2023